Measuring Principle | ||
Characteristic / Application | metric style modular temperature assembly threaded process connection without neck transmitter included (fixed range) | |
Thermowell / protection tube | without (not intended to use with thermowell) | |
Insert / probe | mineral insulated (MI), flexible | |
Outer diameter protection tube / Insert | 6,0 mm (0,24'') | |
Max. immersion length on request | up to 250,00 mm (9,84'') | |
Material protection tube/ thermowell | 1.4404 (316L) | |
Process connection | male thread: G1/2" | |
Tip shape | straight | |
Surface roughness Ra | Not defined | |
Operating temperature range | PT 100: -30 °C ...200 °C (-22 °F ...392 °F) | |
Max. process pressure (static) | at 20 °C: 20 bar (290 psi) | |
Accuracy | class A acc. to IEC 60751 | |
Response time | t50 = 4 s t90 = 8 s | |
Integration head transmitter | yes (4 … 20 mA) |