Measuring Principle | ||
Characteristic / Application | PC programmable, compact, hygienic design, M12 connector | |
Insert / probe | Not replaceable | |
Process connection | Hygienic: metal-to-metal, Tri-ISO clamp, DIN 11851, Varivent | |
Operating temperature range | -50...200°C | |
Max. process pressure (static) | 50 bar | |
Accuracy | Class A | |
Response time | t50 = 2.5 s t90 = 5 s | |
Integration head transmitter | PCP 4...20 mA | |
Ex - approvals | 3-A | |
Successor | TMR35 |