Measuring Principle | Resistance Temperature Detector | |
Characteristic / Application | US style metric modular temperature assembly for heavy duty applications suitable for hazardous areas suitable for high process pressures threaded process connection with neck incl. thermowell / protection tube (metal) | |
Thermowell / protection tube | bar stock (drilled) | |
Insert / probe | mineral insulated (MI), flexible | |
Outer diameter protection tube / Insert | 20 mm (0,79") 24 mm (0,94") 25 mm (0,98") | |
Max. immersion length on request | up to 5.000,00 mm (196,85'') | |
Material protection tube/ thermowell | 1.4401 (316) 1.4404 (316L) 1.4571 (316Ti) AlloyC276 Alloy600 | |
Optional coating | Not defined | |
Process connection | male thread: NPT3/4" NPT1" flange: ASME 1" 150 RF (B16.5) ASME 1" 300 RF (B16.5) ASME 1" 600 RF (B16.5) ASME 1,5" 150 RF (B16.5) ASME 1,5" 300 RF (B16.5) ASME 1,5" 600 RF (B16.5) ASME 2" 300 RF (B16.5) ASME 2" 600 RF (B16.5) | |
Tip shape | tapered | |
Surface roughness Ra | 1,6 μm (63,0 μin.) | |
Operating temperature range | PT100 TF StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) | |
Max. process pressure (static) | at 20 °C: 500 bar (7.252 psi) | |
Accuracy | class A acc. to IEC 60751 class AA acc. to IEC 60751 | |
Response time | depending on configuration | |
Integration head transmitter | yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS) | |
Ex - approvals | ATEX II IECEx EAC Ex Explosion proof UKCA | |
Certification | Gost Metrology SIL (transmitter only) Marine approval |