Mätprincip | ||
Input | 1 x RTD, TC, Ohm, mV | |
Output | 1 x analog 4...20 mA | |
Auxiliary power supply | 12...35 V DC (standard-version) 12...30 V DC (Ex-version) | |
Communication | pc-programmable | |
Installation | DIN rail | |
Accuracy | (Pt100, -50...200 °C) <= 0,2 K (Pt100, -58...392 °F) <= 0,4 °F | |
Galvanic isolation | yes | |
Certification | UL rec. Comp ATEX II2(1)G Ex ia IIC T4/T5/T6 FM+CSA IS, NI I/1+2/ABCD FM IS, NI I/1+2/ABCD CSA IS, NI I/1+2/ABCD |