Measuring Principle | Thermocouple | |
Characteristic / Application | Industrial US style modular temperature assembly flanged process connection with extension incl. thermowell | |
Thermowell / protection tube | bar stock (drilled) | |
Insert / probe | mineral insulated (MI), flexible | |
Outer diameter protection tube / Insert | 3/4'' (19,05 mm) 7/8'' (22,23 mm) 17/16'' (26,99 mm) | |
Max. immersion length on request | up to 24'' (609 mm) others on request | |
Material protection tube/ thermowell | 316/316L others on request | |
Optional coating | available on request | |
Process connection | flange: ASME 1" 150 RF (B16.5) ASME 1" 300 RF (B16.5) ASME 1" 600 RF (B16.5) ASME 1" 900/1500 RF (B16.5) ASME 1.5" 150 RF (B16.5) ASME 1.5" 300 RF (B16.5) ASME 1.5" 600 RF (B16.5) ASME 1.5" 900/1500 RF (B16.5) ASME 2" 150 RF (B16.5) ASME 2" 300 RF (B16.5) ASME 2" 600 RF (B16.5) ASME 2" 900/1500 RF (B16.5) ASME 3" 150 RF (B16.5) ASME 3" 300 RF (B16.5) ASME 3" 600 RF (B16.5) ASME 3" 900/1500 RF (B16.5) | |
Tip shape | straight tapered | |
Surface roughness Ra | 1,6 μm (63,0 μin.) | |
Operating temperature range | Type T: -270 °C ...370 °C (-454 °F ...698 °F) Type J: -210 °C ... 720 °C (-346 °F ...1.328 °F) Type E: -270 °C ... 820 °C (-454 °F ...1.508 °F) Type K: -270 °C ...1.150 °C (-454 °F ...2.102 °F) Type N: -270 °C ... 1.150 °C (-454 °F ...2.102 °F) | |
Max. process pressure (static) | at 20°C: 500 bar (7252 psi) depends on configuration | |
Accuracy | Standard acc. to ASTM E-230 Special acc. to ASTM E-230 | |
Response time | depending on configuration 63% rt = 15,0 s | |
Integration head transmitter | yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS) | |
Ex - approvals | transmitter only FM IS CSA IS FM/CSA IS | |
Certification | SIL (transmitter only) |