Measuring Principle | Power supply | |
Function | Active barrier with power supply for safe seperation of 4...20 mA current circuit | |
Certification | ATEX II(1)GD(Ex ia)IIC FM USA IS FM USA NI CSA IS CSA NI IECEx Ex ia TIIS Ex ia GOST Ex i Marine approval SIL Hygenic WHG | |
Input | 1 x analog 4...20 mA | |
Output | 1 x analog 4...20 mA | |
Relay output | 1 x no contact | |
Auxiliary power supply / Loop power supply | 20...250 V DC/AC | |
Dimensions (wxhxd) | 22.5 x 110 x 112 mm (0.89" x 4.33" x 4.41") | |
Operation | HART |
Measuring Principle | Active barrier | |
Measuring principle | Power supply | |
Function | Active barrier with power supply for safe seperation of 4...20 mA current circuit | |
Loop power supply | 20...250 V DC/AC | |
Auxiliary power supply / Loop power supply | 20...250 V DC/AC | |
Input | 1 x analog 4...20 mA | |
Output | 1 x analog 4...20 mA | |
Certificates | ATEX II (1)GD (Ex ia) IIC FM AIS I,II,III/1/ABCDEFG1 CSA (Ex ia) I,II,III/1/ABCDEFG1 IECEx (Ex ia) IIC NEPSI (Ex ia) IIC EAC (Ex ia) IIC | |
Operation | HART |