Measuring Principle | Display | |
Function | Display Power Switch Seperate Convert Count Calculate | |
Certification | UL rec. Comp ATEX Ex i FM USA IS FM USA NI CSA IS CSA NI TIIS Ex ia | |
Input | 1 x analog (U, I, RTD, TC, R) | |
Output | 1 x analog (U, I) 1 x transmitter power supply | |
Relay output | 4...8 x changeover contacts | |
Auxiliary power supply / Loop power supply | 90...250 V AC 20...28 V AC 20...36 V DC | |
Dimensions (wxhxd) | Panel housing: 96 x 96 x 161.3 mm (3.78" x 3.78" x 6.35") | |
Software | Pump control Linearisation Flow calculation Batch counter | |
Operation | 3 keys Interface RS252 + ReadWin2000 | |
Display | LCD multicolour Illuminated Bargraph |
Measuring Principle | Indicators with control unit | |
Measuring principle | Process indicator with pump control | |
Function | Display Power Switch Seperate Convert Count Calculate | |
Display | LCD multicolour Illuminated Bargraph | |
Power Supply | 90...250 V AC 20...28 V AC 20...36 V DC | |
Input | 1 x analog (U, I, RTD, TC, R) | |
Output | 1 x analog (U, I) 1 x transmitter power supply | |
Output | 1 x analog (U, I) 1 x transmitter power supply | |
Software functions | Pump control Linearisation Flow calculation Batch counter | |
Certificates | FM AIS I,II,III/1/ABCDEFG CSA (Ex ia)I,II,III/1/ABCDEFG | |
SIL | Not defined | |
Panel mounting | panel mounting |