Measuring Principle | Pressure switch | |
Characteristic | Intelligent pressure switch with capacitive sensor, long term stable and abrasion resistant | |
Supply voltage | 10...30 VDC | |
Reference Accuracy | 0.5 %, Platinum: 0.3 % | |
Long term stability | 0.2 % of URL/year | |
Process temperature | -25 °C....+100 °C (-13 °F....+212 °F) | |
Ambient temperature | -20 °C...+70 °C (-4 °C...+158 °F) | |
Measuring cell | +100 mbar....+40 bar (+1.5 psi....600 psi) | |
Max. overpressure limit | 60 bar (900 psi) | |
Process connection | Threads: G1/4, G1/2, MNPT1/4, MNPT1/2, DIN13, JIS R1/2 | |
Communication | 1x PNP switch 2x PNP switch 1x PNP switch + 4...20mA analogue | |
Design approvals | EN 10204-3.1 Final inspection
report Cleaned from oil and grease Cleaned for oxygen applications Set min alarm | |
Specialities | Digital display |