Mätprincip | Communication Interface | |
Function | Multi Scan Acquires data from Field Instruments (up to 250 tanks). The data is provided to the visualization software Tankvision Professional NXA85 or other host systems (PLC und DCS). | |
Input | 3 versions: 4 Channel; 12 Channel; 20 Channel With following possible protocols: Modbus RS485; V1; WM550; Tokyo Keiso FW9000; Varec Mark/Space; Saab TRL/2; Enraf BPM; Scientific Instruments; Modbus Ethernet | |
Output | OPC DA; Modbus RS485; Modbus Ethernet | |
Dimensions (WxHxD) | Rack mounted: 483x176x260 mm (19x6.93x10.24 in) | |
Configuration | Via remote desktop |