Measuring Principle | Level radar | |
Characteristic / Application | Host link Communicates data to other system (Modbus). Up to 10 tank scanners can be assigned to one host link (up to 150 tanks). The inbuild web server enables the user to configure the device. |
Measuring Principle | Communication Interface | |
Function | Host link Communicates data to other system (Modbus). Up to 6 Tank Scanner can be assigned to one Host Link (up to 90 tanks). The inbuild web server enables the user to configure the device. | |
Input | Connection to NXA820 | |
Output | Ethernet; Modbus Ethernet; Modbus RS485 | |
Relay output signal type | Status relais with switching power: – 25 VDC, 100 W – 250 VAC, 4 A, 1000VA | |
Power supply | AC: 90...250 VAC DC: 10.5...32 VDC | |
Dimensions (WxHxD) | 150x104x140 mm (5.9x4.1x5.5 in) | |
Configuration | Via web server |