Measuring Principle | Additional expertise | |
Application Task | Data management Documentation & reports Process monitoring & visualization | |
Field of Application | Single-station License Field Data Manager (FDM) is a software to store and visualize historical data, read out measured data via online interface or from mass storage, create reports and templates and export / import data. Automatic service for report generation printing reports read out of data storing of data secure export PDF generation is possible, too. User management and audit trail enable working according to FDA 21CFR Part 11. Furthermore, a connection via LDAP interface to a central user administration (e.g. Microsoft Active DirectoryTM) is possible.. The software is available as Essential Version, free-of-charge with restricted functionality or as Professional Trial Version with full functionality but with a time restriction of 60 days (+30 on request). The Professional Version with full functionality can be purchased via a multi-User license. FDM supports the Ecograph Memograph the EngyCal family the batch controller. | |
Operating systems | Windows 2003 Server R2 SP2 Standard, Enterprise (32 Bit) Windows 2008 Server (32/64 Bit) Windows 2012 Server (32/64 Bit) Windows 2016 Server (32/64 Bit) Windows 2019 Server (32/64 Bit) Windows XP SP3 (32 Bit) Windows XP SP2 (32 Bit) Microsoft Vista (32 Bit) Windows 7 (32/64 Bit) Windows 8; Windows 8.1 (32/64 Bit) Windows 10 (32/64 Bit) Windows.NET 2.0 SP1 | |
Processor type | Pentium 4 (≥2 GHz) Pentium M (≥1 GHz) AMD (≥1.6 GHz) | |
Main memory | At least 1 GB | |
Hard-disk capacity | Disk space needed: At least 20 GB | |
Monitor resolution, display | 1024x768 pixel | |
Other | PostgreSQL Oracle Version 8i or higher Microsoft SQL Server Version 2005 or higher CD-ROM drive | |
Registered Trademarks | Microsoft Windows Windows XP Windows 8 and the Microsoft logo are registered trademarks of the Microsoft Corporation. All other brand and product names are trademarks or registered trademarks of the companies and organisations in question. |