Measuring Principle | Hydrostatic | |
Characteristic / Application | Compact probe with ceramic cell for hydrostatic level measurement, Diameter = 22 mm: General applications, Fresh water Diameter = 42 mm: Waste water applications Diameter = 29 mm: Salt water applications | |
Specialities | Automatic density compensation Version w/o metal parts in contact to process | |
Supply / Communication | 10.5 ...35 VDC | |
Accuracy | 0.2% 0.1% (optional) | |
Long term stability | 0.1% of URL/year | |
Ambient temperature | -10°C...70°C (14°F...158°F) Diameter 29 mm (1.14"): 0°C...50°C (32°F...122°F) | |
Process temperature | -10°C...70°C (14°F...158°F) Diameter 29 mm (1.14"): 0°C...50°C (32°F...122°F) | |
Pressure measuring range | 100 mbar...20 bar (1.5 psi...300 psi) | |
Main wetted parts | Diameter 22 mm and 42 mm: Seal, 316L, Ceramic Diameter 29 mm: Seal, PPS, Polyolefin, Ceramic Extension cable: PE, PUR, FEP | |
Process connection | Suspension clamp Cable mounting screws | |
Max. measurement distance | 200 m H2O (656 ft H2O) | |
Communication | 4...20 mA 4...20 mA HART | |
Certificates / Approvals | ATEX, FM, CSA, CSA C/US, IEC Ex, NEPSI | |
Marine approval | GL/ ABS/ BV/ DNV/ LR | |
Drinking water approvals | KTW/ NSF/ ACS | |
Options | Absolute measuring cell Integrated temperature sensor Pt100, 4-wire customer specific adjustment customer specific cable marking | |
Application limits | Measuring cell: ceramics |
Measuring Principle | Hydrostatic pressure | |
Characteristic | Compact probe with ceramic cell for hydrostatic level measurement, Diameter = 22 mm: General applications, fresh water Diameter = 42 mm: Waste water applications Diameter = 29 mm: Salt water applications | |
Supply voltage | 10.5 ...35V DC | |
Reference Accuracy | 0.2% 0.1% (optional) | |
Long term stability | 0.1% of URL/year | |
Process temperature | -10°C...70°C (14°F...158°F) Diameter 29 mm (1.14"): 0°C...50°C (32°F...122°F) | |
Ambient temperature | -10°C...70°C (14°F...158°F) Diameter 29 mm (1.14"): 0°C...50°C (32°F...122°F) | |
Measuring cell | 100mbar...20bar (1.5psi...300psi) | |
Process connection | Suspension clamp Cable mounting screws | |
Communication | 4...20 mA 4...20 mA HART | |
Certificates / Approvals | ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI, UK Ex | |
Marine approvals | GL/ ABS/ BV/ DNV/ LR | |
Drinking water approvals | NSF/ KTW/ ACS |