Meetprincipe | Guided radar | |
Characteristic / Application | Basic device for pulling forces up to 12 kN Rope probe Integrated data memory, Factory precalibrated, Reliable measuring: in dusty atmosphere, in high + narrow silos, in vessels + obstacles. | |
Specialities | Heartbeat Technology, Bluetooth® commissioning, Operation and maintenance SmartBlue App, HistoROM, RFID TAG for easy identification | |
Supply / Communication | 2-wire (HART / PROFIBUS PA/ FOUNDATION Fieldbus), 4-wire (HART), Bluetooth® wireless technology and App (optional) | |
Accuracy | Rope probe: +/- 2 mm (0.08 in) | |
Ambient temperature | -40...+80 °C (-40...+176 °F) | |
Process temperature | –40...+120 °C (–40...+248 °F) | |
Process pressure / max. overpressure limit | Vacuum...16 bar (Vacuum...232 psi) | |
Main wetted parts | Rope probe: 304, 316, 316Ti, 316L, PEEK, PPS, PA | |
Process connection | Thread: G 3/4, MNPT 3/4 | |
Sensor length | Rope probe: 12 m (40 ft) | |
Max. meetafstand | Rope: 12 m (40 ft) Min DK >1.4 | |
Communication | 4...20 mA HART PROFIBUS PA FOUNDATION Fieldbus Bluetooth® wireless technology | |
Certificates / Approvals | ATEX, FM, CSA C/US, IEC Ex, JPN Ex, INMETRO, NEPSI, KC, EAC, UK Ex | |
Safety approvals | SIL | |
Options | Sensor remote with 3 m/ 9 ft cable, Remote operation via SmartBlue App using Bluetooth® |