Meetprincipe | Electromechanical | |
Characteristic / Application | Not affected by characteristics of solid medium Mesuring range: 70m | |
Specialities | Switch to indicate need of maintenance (predictive maintenance) | |
Supply / Communication | 180 ... 253 V, 50/60 Hz | |
Accuracy | +/- 5 cm | |
Ambient temperature | -40°C ... +70°C (-40°F ... 158°F) | |
Process temperature | -20°C ... +230°C (-4°F ... 446°F) | |
Process pressure / max. overpressure limit | 0.8 ... 3 bar abs. (11.6psi ...43.5psi abs.) | |
Main wetted parts | Aluminium, Steel, Stainless steel | |
Process connection | Flange DN100 PN16 / 4" | |
Blocking distance | Top: 500 mm (20 ") | |
Max. meetafstand | 70m (230ft) | |
Communication | 0/4...20 mA | |
Certificates / Approvals | ATEX | |
Design approvals | EN10204-3.1 |