Measuring Principle | ||
Characteristic / Application | Separated version with field housing and control room instrumentation | |
Supply / Communication | 4-wire (HART, Profibus DP, RS 485) | |
Ambient temperature | -40 °C ... 80 °C | |
Process temperature | -40 °C ... 80 °C | |
Process pressure / max. overpressure limit | 0.7 bar ... 1.5 bar abs | |
Main wetted parts | UP / AL-PE | |
Process connection | G / NPT 1" | |
Blocking distance | 0.8 m | |
Max. measurement distance | 45 m | |
Certificates / Approvals | ATEX FM CSA | |
Components | Transmitter FMU860 / FMU862 | |
Successor | FDU95 | |
Application limits | Take notice of range diagram |