Measuring Principle | Thermal | |
Product headline | Flow switch for hygenic liquid applications, intelligent / programmable; insertion style | |
Nominal diameter range | DN 25...1000 | |
Max. measurement error | 2% - 10% (per measurement range) | |
Measuring range | 1"...40" | |
Max. process pressure | 100 bar (1.740 psi) | |
Medium temperature range | -20...+85°C (-4...+185°F) CIP able to 130°C / 266°F | |
Degree of protection | IP 66 | |
Display/Operation | LED LCD-Display | |
Outputs | 1 x PNP switchable output + 1 x 4...20 mA analog output |