Measuring Principle | ||
Characteristic / Application | Pressure transmitter for hydrostatic level measurement, flush CONTITE-sensor with metallic measuring diaphragm Alloy C276 hermetically welded + safe humidity protection Rope version | |
Specialities | full modularity | |
Supply / Communication | 3-wire analogue: 15...20V DC 4...20mA HART: 11,5...30V DC PROFIBUS PA: 9...24V DC Ex ia: 9...32V DC FOUNDATION Fieldbus: 9...32V DC | |
Accuracy | 0,2% optional 0,1% | |
Long term stability | 0,1% of URL/6 months | |
Ambient temperature | -40°C...85°C (-40°F...185°F) | |
Process temperature | -10°C...80°C (14°F...176°F) | |
Process pressure / max. overpressure limit | 25bar (375 psi) | |
Pressure measuring range | 100mbar...10bar (1.5psi...150psi) | |
Main wetted parts | Alloy C276 316L Cable (PE/FEP) | |
Process connection | Threads Flanges (DIN, ASME, JIS) | |
Max. measurement distance | 100m (328ft) H2O | |
Communication | 3-wire analogue 4...20 mA HART PROFIBUS PA FOUNDATION Fieldbus | |
Certificates / Approvals | ATEX CSA WHG/overspill protection | |
Options | digital display SS-, Aluminium- or Polyesterhousing | |
Application limits | Measuring cell: Contite,
condensate-proof, watertight,
metal welded
If pressurized, possibly use
differential pressure measurement
with two pressure
transmitters (electronic dp).
Observe ratio head pressure :
hydrostatic pressure |