측정 원리 | Potentiometric | |
Application | Applications with low conductivity media (<100µS/cm), extremely pasty or sticky media, depositing media or media containing strong electrode poisons. | |
Installation | External electrolyte vessel. | |
Characteristic | For electrodes filled with liquid electrolyte in unpressurized or pressurized applications. | |
Design | Volume pressure vessel: ~200 ml Diameter pressure vessel: 90 mm | |
Material | Pressure vessel: PC (Polycarbonate) O-Ring: EPDM Hose: PTFE | |
Dimension | total hight 236 mm , 9,29 inch, diameter 99 mm 3,90 inch | |
Process pressure | 11 bar abs at 30°C ambient temperature. 160 psi at 86 °F |