Measuring Principle | Potentiometric | |
Application | Aggressive chemical and hygienic applications, process | |
Characteristic | Analog, digital pH single-rod measuring cells For chemical process, hygienic and sterile applications with an ion trap for poison-resistant reference | |
Measurement range | pH 0 to 14 | |
Measuring principle | Ceramic diaphragm, ion-trap | |
Design | All shaft lengths with temperature sensor Advanced gel technology Digital electrode with Memosens technology | |
Material | Glass and ceramic | |
Dimension | Diameter: 12 mm (0.47 inch) Shaft lengths: 120, 225, 360 and 425 mm (4.72, 8.86, 14.2 and 16.7 inch) | |
Process temperature | 0 to 140 °C (32 to 284 °F) | |
Process pressure | 1 to 14 bar (15 to 203 psi)
| |
Temperature sensor | NTC 30k | |
Ex certification | ATEX, FM, CSA | |
Connection | Inductive, digital connection head with Memosens technology | |
Ingress protection | IP68 | |
Additional certifications | 3A, biocompatibility |