Measuring Principle | Potentiometric | |
Application | Hygienic and sterile applications, bioreactor, fermenter, biotechnology, pharmaceutical industry, foods
| |
Characteristic | Digital pH electrodes for bioreactors and biotechnology production processes with ion
trap for long-term stable reference
| |
Measurement range | pH 0 to 14 | |
Measuring principle | Ceramic diaphragm, ion-trap | |
Design | All shaft lengths with temperature sensor Advanced gel technology Digital electrode with Memosens technology | |
Material | Glass and ceramic | |
Dimension | Diameter: 12 mm (0.47 inch) Shaft lengths: 120, 225, 360 and 425 mm (4.72, 8.86, 14.2 and 16.7 inch) | |
Process temperature | 0 to 135 °C (32 to 275 °F) | |
Process pressure | 1 to 7 bar abs (14.5 to 101.5 psi) | |
Temperature sensor | NTC 30k | |
Ex certification | IECEx, ATEX, NEPSI, FM, CSA | |
Connection | Inductive, digital connection head with Memosens technology |