Measuring Principle | Sensor ORP / Redox | |
Application | Standard applications in process and environment. Long-term monitoring, processes with little changes. | |
Characteristic | Very robust, heavy-duty / high pressure, integrated potential matching. | |
Measurement range | -1500 mV to +1500 mV | |
Measuring principle | Gel compact electrode with teflon diaphragm and double gel reference Measuring part as gold-pin or platinum-ring. | |
Design | All shaft lengths with temperature sensor Advanced gel technology | |
Material | Glass electrode with PTFE diaphragm and gold pin or platinum ring. | |
Dimension | Diameter: 12 mm (0.46 inch) Shaft lengths: 120, 225, 360 and 425 mm (4.68, 8.77, 14.04 and 16,57 inch) | |
Process temperature | max. 135°C (274°F) | |
Process pressure | max. 16bar (230psi) | |
Ex certification | Simple operational device, no certification necessary. | |
Connection | TOP68 connection head | |
Ingress protection | IP68 | |
Additional certifications | Biocompatibility acc. ISO 10993-5 and USP (current version). TÜV certificate for pressure resistance with min. triple overpressure safety. |