Measuring Principle | ||
Application | All branches | |
Characteristic | Four-wire transmitter with data-transfer-module (DAT) for simple parametrisation and data backup. | |
Design | pH/ORP-field transmitter with PC/ABS housing. | |
Material | Plastic-Aluminium housing | |
Dimension | 247x167x111mm | |
Temperature sensor | Display and current output | |
Ex certification | Atex, FM, CSA | |
Ingress protection | IP65 | |
Input | Two-channel transmitter | |
Output / communication | 0/4-20mA; Hart, Profibus. | |
Additional certifications | FM, CSA |
Measuring Principle | ||
Application | All branches | |
Characteristic | Four-wire transmitter with data-transfer-module (DAT) for simple parametrisation and data backup. | |
Design | pH/ORP field transmitter with PC/ABS housing. | |
Material | Plastic aluminium housing | |
Dimension | 247x167x111 mm (9.63x6.51x4.32 inch) | |
Temperature sensor | Display and current output | |
Ex certification | Atex, FM, CSA | |
Ingress protection | IP65 | |
Input | Two-channel transmitter | |
Output / communication | 0/4-20 mA, Hart, Profibus | |
Additional certifications | FM, CSA |