측정 원리 | Potentiometric | |
Application | Water, waste water, process, galvanic | |
Characteristic | Resistent against electrolyte poisoning and dirt repellent gel-electrode including process connection NPT 3/4". Optional with amplifier. | |
Measurement range | pH 0-14 | |
Measuring principle | Gel-compact electrode with double chamber reference system, kalium nitrate bridge electrolyte and PTFE-diaphragm. | |
Design | Compact electrode in PPS housing with NPT3/4" process connection. | |
Material | PPS / glass / PTFE | |
Dimension | Length: 120´mm (4.68 inch) | |
Process temperature | -10°C - 110°C (14°F - 230°F) | |
Process pressure | max. 10 bar (145 psi) | |
Temperature sensor | Optional with integrated Pt100. | |
Ex certification | ATEX FM | |
Connection | TOP68 connection head or fixed cable | |
Ingress protection | IP68 |