Measuring Principle | Sensor ORP / Redox | |
Application | Water and wastewater including sea water, chemical industry, oil and gas, electricity and energy, hazardous areas, mining, minerals & metals | |
Installation | Retractable process assembly | |
Characteristic | Open and closed tanks, piping | |
Design | Robust and safe style Manual or pneumatic | |
Material | Seals: EPDM, FPM (Viton) or FFKM Immersion tube, process connection, service chamber: Stainless steel 1.4404 Ra < 0.76, PEEK, Alloy C22 Ra <0.76, PVDF, conductive PVDF | |
Dimension | Immersion depth: 32.2 to 188.6 mm (1.27 to 7.40 inch), depending on process adaption | |
Process temperature | -10 to 140 °C (14 to 284 °F) for all materials except PVDF and conductive PVDF -10 to 100 / 90 °C (14 to 212 / 194 °F) for PVDF and conductive PVDF materials | |
Process pressure | Stainless steel, Alloy C22, PEEK: 16 bar up to 140 °C (232 psi up to 284 °F) PVDF, conductive PVDF: Basic version: 16 bar up to 100 °C (232 psi up to 212 °F) Immersion chamber version: 4 bar to 90 °C (58 psi up to 194 °F) | |
Connection | Clamp 2", ISO2852, ASME BPE-2012, Clamp 2½", Flange DN 40, DN50, DIN65, DN80, EN1092-1, ASME B16.5, 10K50, JIS B2220, 10K80, Thread NPT 1½", Thread ISO 228 G1¼ |
Measuring Principle | Amperometric oxygen measurement | |
Application | Water and wastewater including sea water, chemical industry, oil and gas, electricity and energy, hazardous areas, mining, minerals & metals | |
Installation | Retractable process assembly | |
Characteristic | Open and closed tanks, piping | |
Design | Robust and safe style Manual or pneumatic | |
Material | Seals: EPDM, FPM (Viton) or FFKM Immersion tube, process connection, service chamber: Stainless steel 1.4404 Ra < 0.76, PEEK, Alloy C22 Ra <0.76, PVDF, conductive PVDF | |
Dimension | Immersion depth: 32.2 to 188.6 mm (1.27 to 7.40 inch), depending on process adaption | |
Process temperature | -10 to 140 °C (14 to 284 °F) for all materials except PVDF and conductive PVDF -10 to 100 / 90 °C (14 to 212 / 194 °F) for PVDF and conductive PVDF materials | |
Process pressure | Stainless steel, Alloy C22, PEEK: 16 bar up to 140 °C (232 psi up to 284 °F) PVDF, conductive PVDF: Basic version: 16 bar up to 100 °C (232 psi up to 212 °F) Immersion chamber version: 4 bar to 90 °C (58 psi up to 194 °F) | |
Connection | Clamp 2", ISO2852, ASME BPE-2012, Clamp 2½", Flange DN 40, DN50, DIN65, DN80, EN1092-1, ASME B16.5, 10K50, JIS B2220, 10K80, Thread NPT 1½", Thread ISO 228 G1¼ |
Measuring Principle | Potentiometric | |
Application | Water and wastewater including sea water, chemical industry, oil and gas, electricity and energy, hazardous areas, primaries and metals | |
Installation | Retractable process assembly | |
Characteristic | Open and closed tanks, piping | |
Design | Robust and safe style Manual or pneumatic | |
Material | Seals: EPDM, FPM (Viton) or FFKM Immersion tube, process connection, service chamber: Stainless steel 1.4404 Ra < 0.76, PEEK, Alloy C22 Ra <0.76, PVDF, conductive PVDF | |
Dimension | Immersion depth: 32.2 to 188.6 mm (1.27 to 7.40 inch), depending on process adaption | |
Process temperature | -10 to 140 °C (14 to 284 °F) for all materials except PVDF and conductive PVDF -10 to 100 / 90 °C (14 to 212 / 194 °F) for PVDF and conductive PVDF materials | |
Process pressure | Stainless steel, Alloy C22, PEEK: 16 bar up to 140 °C (232 psi up to 284 °F) PVDF, conductive PVDF: Basic version: 16 bar up to 100 °C (232 psi up to 212 °F) Immersion chamber version: 4 bar to 90 °C (58 psi up to 194 °F) | |
Connection | Clamp 2", ISO2852, ASME BPE-2012, Clamp 2½", Flange DN 40, DN50, DIN65, DN80, EN1092-1, ASME B16.5, 10K50, JIS B2220, 10K80, Thread NPT 1½", Thread ISO 228 G1¼ |