Measuring Principle | Sensor ORP / Redox | |
Application | Chemical industry, biodiesel plants, power plants, plant design, tanks, process vats or pipes | |
Installation | Retractable holder | |
Characteristic | For tanks and process vats and pipelines or pipes (min. DN80) The robust retractable assembly permits replacement of the electrode while the tank is full or under process conditions with pressures of up to 6 bar | |
Design | Manual or pneumatical | |
Material | Electrode holder, rinse chamber and raised face: PEEK, PVDF, conductive PVDF, Alloy C22, stainless steel 1.4571 Seals: EPDM, FPM (Viton) or FFKM (Kalrez®) | |
Dimension | Immersion depth: 146 or 280 mm (5.75 or 7.87 inch) | |
Process temperature | 0 to 140 °C (32 to 284 °F) | |
Process pressure | 0 to max. 4 bar (0 to max. 58 psi) overpressure for manual actuation 0 to 10 bar (0 to 145 psi) overpressure for pneumatic actuation | |
Connection | Process connections: Flange DN 50, DN 80, ANSI 2", JIS IS10K50A, internal thread G1¼ |
Measuring Principle | Potentiometric | |
Application | Chemical industry, biodiesel plants, power plants, plant design, tanks, process vats or pipes | |
Installation | Retractable holder | |
Characteristic | For tanks and process vats and pipelines or pipes (min. DN80) The robust retractable assembly permits replacement of the electrode while the tank is full or under process conditions with pressures of up to 6 bar | |
Design | Manual or pneumatical | |
Material | Electrode holder, rinse chamber and raised face: PEEK, PVDF, conductive PVDF, Alloy C22, stainless steel 1.4571 Seals: EPDM, FPM (Viton) or FFKM (Kalrez®) | |
Dimension | Immersion depth: 146 or 280 mm (5.75 or 7.87 inch) | |
Process temperature | 0 to 140 °C (32 to 284 °F) | |
Process pressure | 0 to max. 4 bar (0 to max. 58 psi) overpressure for manual actuation 0 to 10 bar (0 to 145 psi) overpressure for pneumatic actuation | |
Connection | Process connections: Flange DN 50, DN 80, ANSI 2", JIS IS10K50A, internal thread G1¼ |