Measuring Principle | ||
Application | Water, waste water, process | |
Installation | Retractable holder | |
Characteristic | Open and closed tank, piping (min DN80) | |
Design | - manual or pneumatic, can be fully automated with CPC30 / 310.- integrated rinse chamber with connectionG1/4" or NPT1/4" | |
Material | Holder : PP, PEEK, PVDFSealing : different material available. | |
Dimension | Immersion depth : 66 - 215mm (2.57inch - 8.38inch) | |
Process temperature | max. 60 or 80°C (140°F or 176°F) | |
Process pressure | max. 4 or 6bar ( 58psi or 140°F) | |
Connection | Thread G1,25"external; thread NPT1"external; flange DN50/ASME2", dairy fitting DN50. |
Measuring Principle | ||
Application | Water, waste water, process | |
Characteristic | - Retractable holder- Open and closed tank, piping (min DN80) | |
Design | - manual or pneumatic, can be fully automated with CPC30 / 300.- integrated rinse chamber with connectionG1/4" or NPT1/4" | |
Material | Holder : PP, PEEK, PVDFSealing : different material available. | |
Dimension | Immersion depth : 66 - 215mm (2.57inch - 8.38inch) | |
Process temperature | max. 60 or 80°C (140°F or 176°F) | |
Process pressure | max. 4 or 6bar ( 58psi or 140°F) | |
Connection | Thread G1,25"external; thread NPT1"external; flange DN50/ASME2", dairy fitting DN50. |
Measuring Principle | ||
Application | Water, waste water, process | |
Installation | Retractable holder | |
Characteristic | Open and closed tank, piping (min DN80) | |
Design | - manual or pneumatic, can be fully automated with CPC30 / 310 - integrated rinse chamber with connection G1/4" or NPT1/4" | |
Material | Holder: PP, PEEK, PVDF sealing : different material available. | |
Dimension | Immersion depth: 66 - 215 mm (2.57 inch - 8.38 inch) | |
Process temperature | max. 60 or 80°C (140°F or 176°F) | |
Process pressure | max. 4 or 6 bar (58 psi or 140°F) | |
Connection | Thread G1, 25" external; thread NPT1 "external; flange DN50/ASME2", dairy fitting DN50. |