Measuring Principle | Amperometric oxygen measurement | |
Application | Water, process | |
Characteristic | Flow through holder with input below and output at the top of the holder. | |
Design | Flow through holder optional with the spray cleaning CUR3. | |
Material | PVC | |
Dimension | Diameter : 100mm (3.94inch)Height : 196mm ( 7.64inch) | |
Process temperature | max. 50°C (max. 122°F) | |
Process pressure | max. 6bar (max.87psi) |