测量原理 | 导电性 | |
应用 | Measurement in pure and ultrapure water range Monitoring of ion exchangers Reverse osmosis Distillation and chip cleaning | |
特点 | Digital 2-electrode conductivity sensor | |
测量范围 | k=0,01: 0.04 to 20 µS/cm k=0,1: 0.10 to 200 µS/cm | |
测量原理 | Conductive conductivity cell with electropolished stainless steel electrodes | |
设计 | 2-electrode conductivity cell with coaxially arranged electrodes, electropolished | |
材质 | Electrode: stainless steel 1.4435 Electrode shaft: PES | |
外形尺寸 | Electrode diameter: 16 mm (0.63 inch) Electrode length: appr. 55 mm (2.17 inch) | |
过程温度 | Threaded with fixed cable: -20 to 100 °C (-4 to 212 °F) Threaded with plug-in head: -20 to 120 °C (-4 to 248 °F) Sterilization: max. 140 °C (284 °F) for 30 minutes | |
过程压力 | 13 bar at 20 °C (188 psi at 68 °F) absolute 1 bar at 120 °C (14 psi at 248 °F) absolute | |
温度传感器 | Pt1000 | |
防爆认证 | ATEX, NEPSI, CSA, IECEx, INMETRO, EAC Ex | |
连接 | Process: 1/2" and 3/4" NPT, Clamp 1 1/2" Sensor connection: Inductive, digital connection head with Memosens 2.0 technology | |
防护等级 | IP68 | |
其他证书 | Calibration certification of the cell constante and temperature, material certification 3.1 |