Measuring Principle | ||
Application | Pharmaceuticals, biotechnology, food, water, waste water, process, power plant, pulp&paper. | |
Characteristic | 4-wire transmitter with data-transfer-module (DAT) for easy parametrisation and data backup. | |
Design | Field housing made of PC/ABS | |
Material | Housing: PC/ABS, aluminium | |
Dimension | 247x167x111 mm (9.63x6.51x4.32 inch) | |
Temperature sensor | Display and current output | |
Ex certification | Atex, FM, | |
Ingress protection | IP65 | |
Input | 2-channel transmitter | |
Output / communication | 0/4-20 mA; Hart, Profibus. | |
Additional certifications | FM |