Measuring Principle | Inductive | |
Application | - Alkali/acid concentration control - phase separation in pipe systems - monitoring and control of bottle cleaning systems - product monitoring in breweries, dairies and the beverage industry - CIP system control | |
Characteristic | Compact measuring system for an inductive conductivity measurement special made for media with a high conductivity. | |
Measurement range | 100 µS/cm - 2000 mS/cm | |
Measuring principle | Inductive measuring system including transmitter and sensor. | |
Design | Compact transmitter made of stainless steel with an inductive sensor made of PEEK in a separate or compact version. | |
Material | Housing: Stainless steel 1.4301 polished Window: Polycarbonate Sensor: PEEK, stainless steel 1.4435 Sealing: Chemraz | |
Process temperature | max. 140°C (max. 30 min.) 284°F (max. 30 min.) | |
Process pressure | max. 12 bar (90°C) (174 psi(194°F)) | |
Temperature sensor | Pt100 | |
Ex certification | No | |
Ingress protection | IP67 | |
Input | One-channel transmitter incl. temperature. | |
Output / communication | Conductivity and temperature 0/4-20 mA, HART, Profibus. |