Measuring Principle | ||
Characteristic | Analyser for iron | |
Size | 648 x 436 x 250 mm 25.27 x 17.00 x 9.75inch | |
Design | GRP, Stainless steel or open frame | |
Process temperature | 10°C ... 30°C 50 ... 86°F | |
Ambient temperature | 5°C ... 40°C 41 ... 104°F | |
Process pressure | pressureless < 0,2 bar 3psi | |
Sample flow rate | min. 5 ml/min | |
Consistency of the sample | low solid content(TS<50mg/l) | |
Specials | at any time adaptable at suburb/customer conditions, two-channelversion available, sample fertilization without further pump possible | |
Application | Water / Wastewater / Processwater | |
Power supply | 115 V AC / 230 V AC, 50/60 Hz | |
Output / communication | 0/4 ... 20 mA Contacts: 2 limit contacts (per channel), 1 system alarm contact | |
Measurement range | 10 ... 500 µg/l Fe 0,05 ... 2 mg/l Fe 0,1 ... 5 mg/l Fe | |
Consumables | Chemicals necessary |