Measuring Principle | ||
Product headline | Smart thermal mass flowmeter for gases. | |
Nominal diameter range | DN 80...1000 3"...36" | |
Max. measurement error | +-2.0 % of reading | |
Max. process pressure | PN 16 CL 150 | |
Medium temperature range | -10...+100°C (+14...+212°F) | |
Degree of protection | IP 65 | |
Display/Operation | 4-digits LCD Push buttons | |
Outputs | 4...20mA Pulse | |
Inputs | - | |
Digital communication | HART | |
Hazardous area approvals | ATEX |