Measuring Principle | Coriolis | |
Product Headline | Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
Highest measurement performance for liquids and gases under varying, demanding process conditions. | |
Sensor features | Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10"). | |
Transmitter features | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available. | |
Nominal diameter range | DN 8 to 250 (⅜ to 10") | |
Wetted materials | Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022) Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304) | |
Measured variables | Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration | |
Max. measurement error | Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³ | |
Measuring range | 0 to 2 200 000 kg/h (0 to 80 840 lb/min) | |
Max. process pressure | PN 100, Class 600, 63K | |
Medium temperature range | Standard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +240 °C (–58 to +464 °F) High temperatur option: –50 to +350 °C (–58 to +662 °F) Option: –196 to +150 °C (–320 to +302 °F) | |
Ambient temperature range | Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F) | |
Sensor housing material | Standard: 1.4301 (304)
Option: 1.4404 (316/316L) | |
Transmitter housing material | AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design | |
Degree of protection | Compact version: IP66/67, type 4X enclosure.
External WLAN antenna: IP67 IP69 | |
Display/Operation | 4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available | |
Outputs | 3 outputs:
4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output | |
Inputs | Status input
4-20 mA input | |
Digital communication | HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA | |
Power supply | DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area) | |
Hazardous area approvals | ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex, KC |
Measuring Principle | Coriolis | |
Product headline | Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
Highest measurement performance for liquids and gases under varying, demanding process conditions. | |
Sensor features | Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10"). | |
Transmitter features | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available. | |
Nominal diameter range | DN 8 to 250 (⅜ to 10") | |
Wetted materials | Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022) Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304) | |
Measured variables | Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration | |
Max. measurement error | Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³ | |
Measuring range | 0 to 2 200 000 kg/h (0 to 80 840 lb/min) | |
Max. process pressure | PN 100, Class 600, 63K | |
Medium temperature range | Standard: –50 to +150 °C (–58…+302 °F) Option: –50 to +240 °C (–58…+464 °F) High temperatur option: –50 to +350 °C (–58…+662 °F) Option: –196 to +150 °C (–320 to +302 °F) | |
Ambient temperature range | Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F) | |
Sensor housing material | Standard: 1.4301 (304) Option: 1.4404 (316/316L) | |
Transmitter housing material | AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design | |
Degree of protection | Compact version: IP66/67, type 4X enclosure. External WLAN antenna: IP67 IP69 | |
Display/Operation | 4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available | |
Outputs | 3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output | |
Inputs | Status input 4-20 mA input | |
Digital communication | HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA | |
Power supply | DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area) | |
Hazardous area approvals | ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex, KC | |
Product safety | CE, C-tick, EAC marking | |
Functional safety | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
Metrological approvals and certificates | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids) NTEP (Liquids other than water, LPG, cryogenic liquids) MC (Liquids other than water, gases, cryogenic liquids) MI-002, PTB | |
Marine approvals and certificates | LR approval, DNV approval, ABS approval, BV approval, CCS approval | |
Pressure approvals and certificates | PED, CRN, AD 2000 | |
Material certificates | 3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK | |
Hygienic approvals and certificates | 3-A, EHEDG, cGMP |
Measuring Principle | Coriolis | |
Product headline | Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
Highest measurement performance for liquids and gases under varying, demanding process conditions. | |
Sensor features | Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10"). | |
Transmitter features | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available. | |
Nominal diameter range | DN 8 to 250 (⅜ to 10") | |
Wetted materials | Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022) Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304) | |
Measured variables | Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration | |
Max. measurement error | Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³ | |
Measuring range | 0 to 2 200 000 kg/h (0 to 80 840 lb/min) | |
Max. process pressure | PN 100, Class 600, 63K | |
Medium temperature range | Standard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +240 °C (–58 to +464 °F) High temperatur option: –50 to +350 °C (–58 to +662 °F) Option: –196 to +150 °C (–320 to +302 °F) | |
Ambient temperature range | Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F) | |
Sensor housing material | Standard: 1.4301 (304)
Option: 1.4404 (316/316L) | |
Transmitter housing material | AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design | |
Degree of protection | Compact version: IP66/67, type 4X enclosure.
External WLAN antenna: IP67 IP69 | |
Display/Operation | 4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available | |
Outputs | 3 outputs:
4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output | |
Inputs | Status input 4-20 mA input | |
Digital communication | HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA | |
Power supply | DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area) | |
Hazardous area approvals | ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex, KC | |
Product safety | CE, C-tick, EAC marking | |
Functional safety | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
Metrological approvals and certificates | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids) NTEP (Liquids other than water, LPG, cryogenic liquids) MC (Liquids other than water, gases, cryogenic liquids) MI-002, PTB | |
Marine approvals and certificates | LR approval, DNV approval, ABS approval, BV approval, CCS approval | |
Pressure approvals and certificates | PED, CRN, AD 2000 | |
Material certificates | 3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK | |
Hygienic approvals and certificates | 3-A, EHEDG, cGMP |
Measuring Principle | Coriolis | |
Product headline | Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
Highest measurement performance for liquids and gases under varying, demanding process conditions. | |
Sensor features | Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10"). | |
Transmitter features | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available. | |
Nominal diameter range | DN 8 to 250 (⅜ to 10") | |
Wetted materials | Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022) Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304) | |
Measured variables | Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration | |
Max. measurement error | Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³ | |
Measuring range | 0 to 2 200 000 kg/h (0 to 80 840 lb/min) | |
Max. process pressure | PN 100, Class 600, 63K | |
Medium temperature range | Standard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +240 °C (–58 to +464 °F) High temperatur option: –50 to +350 °C (–58 to +662 °F) Option: –196 to +150 °C (–320 to +302 °F) | |
Ambient temperature range | Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F) | |
Sensor housing material | Standard: 1.4301 (304)
Option: 1.4404 (316/316L) | |
Transmitter housing material | AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design | |
Degree of protection | Compact version: IP66/67, type 4X enclosure.
External WLAN antenna: IP67 IP69 | |
Display/Operation | 4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available | |
Outputs | 3 outputs:
4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output | |
Inputs | Status input
4-20 mA input | |
Digital communication | HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA | |
Power supply | DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area) | |
Hazardous area approvals | ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex, KC | |
Product safety | CE, C-tick, EAC marking | |
Functional safety | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
Metrological approvals and certificates | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids) NTEP (Liquids other than water, LPG, cryogenic liquids) MC (Liquids other than water, gases, cryogenic liquids) MI-002, PTB | |
Marine approvals and certificates | LR approval, DNV approval, ABS approval, BV approval, CCS approval | |
Pressure approvals and certificates | PED, CRN, AD 2000 | |
Material certificates | 3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK | |
Hygienic approvals and certificates | 3-A, EHEDG, cGMP |
Measuring Principle | Coriolis | |
Product headline | Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
Highest measurement performance for liquids and gases under varying, demanding process conditions. | |
Sensor features | Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10"). | |
Transmitter features | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available. | |
Nominal diameter range | DN 8 to 250 (⅜ to 10") | |
Wetted materials | Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022) Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304) | |
Measured variables | Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration | |
Max. measurement error | Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³ | |
Measuring range | 0 to 2 200 000 kg/h (0 to 80 840 lb/min) | |
Max. process pressure | PN 100, Class 600, 63K | |
Medium temperature range | Standard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +240 °C (–58 to +464 °F) High temperatur option: –50 to +350 °C (–58 to +662 °F) Option: –196 to +150 °C (–320 to +302 °F) | |
Ambient temperature range | Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F) | |
Sensor housing material | Standard: 1.4301 (304)
Option: 1.4404 (316/316L) | |
Transmitter housing material | AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design | |
Degree of protection | Compact version: IP66/67, type 4X enclosure.
External WLAN antenna: IP67 IP69 | |
Display/Operation | 4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available | |
Outputs | 3 outputs:
4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output | |
Inputs | Status input
4-20 mA input | |
Digital communication | HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA | |
Power supply | DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area) | |
Hazardous area approvals | ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex, KC | |
Product safety | CE, C-tick, EAC marking | |
Functional safety | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
Metrological approvals and certificates | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids) NTEP (Liquids other than water, LPG, cryogenic liquids) MC (Liquids other than water, gases, cryogenic liquids) MI-002, PTB | |
Marine approvals and certificates | LR approval, DNV approval, ABS approval, BV approval, CCS approval | |
Pressure approvals and certificates | PED, CRN, AD 2000 | |
Material certificates | 3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK | |
Hygienic approvals and certificates | 3-A, EHEDG, cGMP |