Measuring Principle | Thermal | |
Product headline | The flowmeter for reliable and easy monitoring of liquids. Dedicated to the
monitoring of conductive and non‐conductive liquids. | |
Sensor features | High process safety – high repeatability and linearity due to integrated temperature compensation. Cost‐effective measurement – easy installation, negligible pressure loss and maintenance‐free. Reliable flow trending – multivariable measurement. Insertion version for nominal diameter DN 40 to 1000 (1½ to 40"). Sensor in standard or hygienic version. | |
Transmitter features | Fast and efficient commissioning – guided operating menus. High plant availability – self‐diagnostics and error monitoring. Automatic recovery of data for servicing. Device in compact version with DC 24 V power supply. 4‐20 mA HART, pulse/frequency/switch output. | |
Nominal diameter range | DN 40 to 1000 (1½ to 40") | |
Wetted materials | Transducer: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022) Insertion tube: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022) Connection: ‐ Compression fitting: 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022) ‐ Threadolet: 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022) ‐ Clamping ferrule: PEEK 450G; 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022) ‐ Tri‐Clamp; DN40 DIN 11851, DN50 DIN 11851; DN40 DIN 11864‐1A, DN50 DIN 11864‐1A: 1.4404 (316L) | |
Measured variables | Mass flow, temperature, volume flow | |
Max. measurement error | Flow: ±5 % o.f.s. | |
Measuring range | 226 to 14 100 000 l/h (60 to 3 730 000 gal/h) (under reference conditions) | |
Max. process pressure | PN 40 | |
Medium temperature range | –20 to +100 °C (–4 to +212 °F) | |
Ambient temperature range | –40 to +60 °C (–40 to +140 °F) | |
Transmitter housing material | AlSi10Mg, coated | |
Degree of protection | IP66/67, type 4X enclosure | |
Display/Operation | 4‐line display with push buttons Configuration via local display and operating tools possible | |
Outputs | 4‐20 mA HART (active) Pulse/frequency/switch output (passive) | |
Inputs | Status input | |
Digital communication | HART | |
Power supply | DC 18 to 30 V | |
Hazardous area approvals | ATEX, IECEx, cCSAus | |
Other approvals and certificates | 3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR Hygienic approvals: EHEDG, 3-A | |
Metrological approvals and certificates | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR | |
Pressure approvals and certificates | CRN | |
Material certificates | 3.1 material | |
Hygienic approvals and certificates | Sanitary approval: 3-A, EHEDG |