测量原理 | 电磁 | |
产品标题 | std_productprofile_product_usp_34693_1508942575.
std_productprofile_product_field_of_application_34668_1508941419. | |
传感器特点 | Secure, reliable long‐term operation – robust and completely welded sensor. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
International drinking water approvals. Degree of protection IP68 (Type 6P enclosure). | |
变送器特点 | std_productprofile_product_benefits_34681_1508942231. std_productprofile_product_benefits_34683_1508942232. std_productprofile_product_benefits_34682_1508942239.
std_successorproducts_product_differentiating_tech_features_35305_1509527304. std_successorproducts_product_differentiating_tech_features_35308_1509527353. std_successorproducts_product_differentiating_tech_features_35309_1509527353. | |
公称口径范围 | DN 25...2000 1"...78" | |
最大测量误差 | ±0.5% ±0.2%(可选) | |
测量范围 | 0...110,000 m3/h | |
最大过程压力 | PN6...40 Cl 150...300 JIS 10...20K AWWA Class D AS 2129 Table E AS 4087 PN16 | |
介质温度范围 | -20...+80°C (-4...+176°F) | |
环境温度范围 | -20...+60°C -40...+60°C(可选) | |
防护等级 | IP 67 (NEMA 4x) IP 68 (Nema 6P) | |
显示/操作 | 两行背光显示 按键操作 | |
输出 | 4...20 mA 脉冲/频率 状态 | |
输入 | 状态 | |
数字通信 | HART PROFIBUS PA/DP | |
防爆认证 | ATEX、IECEx、NEPSI、FM、CSA | |
产品安全性 | CE认证、C-tick认证、EAC认证 | |
压力认证和证书 | PED、CRN | |
卫生型认证和证书 | 饮用水认证:ACS、NSF 61、KTW/W270、WRAS BS6920 |