| Measuring Principle | Electromagnetic | |
| Product headline | The flowmeter for smallest flow rates with flexible system integration. For demanding hygienic applications. | |
| Sensor features | Flexible installation concept – numerous hygienic process connections. Energy‐saving flow measurement – no pressure loss due to cross‐section constriction. Maintenance‐free – no moving parts. Liner made of PFA. Sensor housing made of stainless steel (3-A, EHEDG). | |
| Transmitter features | Quality – software for filling & dosing, density, electrode cleaning and also advanced diagnostics. Easy calculation – bidirectional totalizers. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version. | |
| Nominal diameter range | DN 2...150 1/12"...6" | |
| Wetted materials | Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone) Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum | |
| Measured variables | Volume flow | |
| Max. measurement error | ±0.2% | |
| Measuring range | 0...600 m3/h | |
| Max. process pressure | PN16 to 40 | |
| Medium temperature range | -20...+150°C (-4...+302°F) | |
| Ambient temperature range | -20...+60°C -40...+60°C (optional) | |
| Degree of protection | IP 67 (NEMA 4x) | |
| Display/Operation | Four line display with backlit Touch control | |
| Outputs | 4...20 mA Pulse / frequency(active/passive) Relais Status | |
| Inputs | Status Current input | |
| Digital communication | HART PROFIBUS PA Profibus DP FOUNDATION Fieldbus | |
| Hazardous area approvals | ATEX, FM, CSA | |
| Product safety | CE, C-tick, EAC marking | |
| Hygienic approvals and certificates | 3-A, EHEDG | |