Nr | Order code | Specification | |||||||||||||||||||||||||||||||||||||||||||||||
71249291 | Thermo-conductive paste FDA-conform 30g | ||||||||||||||||||||||||||||||||||||||||||||||||
71312729 | Thermoconductive Paste HSC 340, 100g | ||||||||||||||||||||||||||||||||||||||||||||||||
71367427 | Spare parts kit ring D21/di 10xgreen Packing unit: 10 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||
71586415 | Spare parts kit O-ring TA20R 44.17x1.78 EPDM labs free, black, Packing unit: 5 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||
TW10- | **Thermowell TW10 Product being phased out, limited availability. Screw in. Protection tube acc. DIN43772/2G+3G, welded version.
| ||||||||||||||||||||||||||||||||||||||||||||||||
TET90- | RTD Insert TET90 (1 pair) Mineral insulated cable (MgO). For differential temperature measurement. max. measuring range: -50...200oC. DELIVERED IN MATCHED PAIRS ONLY.
| ||||||||||||||||||||||||||||||||||||||||||||||||
TA20A- | **Terminal Head TA20A Product being phased out, limited availability. Connection head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material: Aluminium epoxy resin coating Area temperature : max. +100 oC; ATEX: +95 oC.
| ||||||||||||||||||||||||||||||||||||||||||||||||
TA20B- | Terminal Head TA20B Connecting head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material:Polyamid black. Ambient temperature: max. +80 oC. Protection: IP65.
| ||||||||||||||||||||||||||||||||||||||||||||||||
TA30A- | Terminal Head TA30A Retainer for terminal block or head transmitter + optional display. Cover: low, hinged, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).
| ||||||||||||||||||||||||||||||||||||||||||||||||
TA30D- | Terminal Head TA30D Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).
|