Nr | Order code | Specification | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
C | 60000516 | Stop Flange adjustable,DIN EN 50446,23mm Maximum temperature 400 oC. Material cast iron. Counter flangeand gasket not provided. No gas-tight connection. Dimension: d2=23 mm, a=90 mm, c=70 mm. Clampable diameter from 21mm to 22mm. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
60020836 | Compression fitting G 3/4" 22,5mm Maximum temperature 350 oC. Maximum pressure 1 bar. Material 316Ti (1.4571). For Pipe diameters 21.3/22mm. Dimension: A=G 3/4", d=22.5 mm, Wr=41. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
60021425 | Compression fitting G1 1/2", 22.5mm Maximum temperature 350 oC. Maximum pressure 1 bar. Material 316Ti (1.4571). For Pipe diameters 21,3/22mm. Dimension: A=G 1 1/2", d=22,5 mm, Wr=55. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
60021757 | Compression fitting G 1", 22,5mm Maximum temperature 350 oC. Maximum pressure 1 bar. Material 316Ti (1.4571). For Pipe diameters 21,3/22mm. Dimension: A=G 1", d=22,5 mm, Wr=41. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71182602 | Spare parts kit sealing TA30A/TA30D 5x O-ring 3.69x1.78 5x 0-ring 74.7x2.75 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71044061 | Fixing kit cpl.TMT8x/7x (european) 2x screws, 2x springs, 2x spring rings, 1x sealing CDI-connector | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
A | TA20A- | **Terminal Head TA20A Product being phased out, limited availability. Connection head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material: Aluminium epoxy resin coating Area temperature : max. +100 oC; ATEX: +95 oC.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
A | TA30A- | Terminal Head TA30A Retainer for terminal block or head transmitter + optional display. Cover: low, hinged, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
A | TA30D- | Terminal Head TA30D Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT84- | iTEMP TMT84, Transmitter PA Dual sensor input. Advanced diagnostics:sensor monitoring. PROFIBUS PA Profile 3.02. Galvanic isolation 2kV. Application: RTD, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT85- | iTEMP TMT85, Transmitter FF Dual sensor input. Advanced diagnostics: sensor monitoring. FOUNDATION Fieldbus protocol Galvanic isolation 2 kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
FXA195- | Commubox FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
READWIN- | Readwin 2000 Operation + Read. software
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TXU10- | Configuration Kit TXU10 for PC-programmable devices. set-up programme+interface cable for PC with USB-Port.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TMT71- | iTEMP TMT71, Transmitter 4-20mA 2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification:Pt100, 4-wire, 0...+100oC, presetting failure current low.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TMT72- | iTEMP TMT72, Transmitter HART 2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification:Pt100, 4-wire, 0...+100oC, presetting failure current low.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT82- | iTEMP TMT82, Transmitter HART 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Presetting failure current high. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
|