![]() |
Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71182602 | 密封 5x O-ring 3.69x1.78 5x 0-ring 74.7x2.75 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71182606 | 密封 5x O-ring 57x2.5 5x O-ring 64.3x1.8 blau | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71367427 | 垫片 Packing unit: 10 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71383294 | 垫片 Packing unit: 10 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
XPT0002-DC | 插接头 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
60022519 | 螺塞 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71215757 | 配件套装 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71535692 | Plug screw fitting 316L M12x1.5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
51005148 | 5米线缆,4x0.34m㎡,PVC 5米线缆,4x0.34m㎡,PVC M12x1 拐角航空插头, 螺栓 Cu Sn/NI,IP67 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52018765 | 焊座 Flush mount process connection FTL20 "1", FTL20H "GDJ", FMI51, FTI51 "GQJ" Material: 316L, EHEDG compliant Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52028295 | 焊座 Flush mount process connection FTL20 "1", FTL20H "GDJ" w/o flange Material: 316L, EHEDG compliant Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52021717 | O型圈 for weld-in adapter G3/4 D=50 316L Liquiphant T FTL20H | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52001052 | 焊座 Flush mount process connection FTL50/FTL50H "GQ2" Material: 316L Seal: Silicone O-ring | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52011897 | 焊座 Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone O-ring. FDA, 3-A compliant. additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FTL41 FTL50, FTL50H, FTL51B, FTL63, FTL80, QMW43, TMR35. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52014473 | O型圈 for weld-in adapter G3/4 Liquiphant M "GQ2" | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52001051 | 过程连接件|Weld-in G1, d=60, 316L 齐平安装式过程连接 FTL260 "0", FTL20 "7", FTL20H "GEJ", FTL330H/FTL330L "G", FTL50/FTL51, FTL50H/FTL51H "GW2", FMI51/FMI52, FTI51/FTI52 "GWJ", PMP135 "N", PTP35 "BB" 材质: 316L 密封: 硅橡胶 O-ring | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52011896 | 焊座,G1,d=60 ,3.1材质认证 Flush mount process connection FTL260 "0", FTL20H "GEJ", FTL50/FTL51, FTL50H/FTL51H "GW2", FMI51/FMI52, FTI51/FTI52 "GWJ", PMP135 "N", PTP35 "BB" Material: 316L Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71093129 | 焊座 Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material Seal: silicone O-ring FDA, 3-A compliant. Additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FMI51, FMI52, FTI51, FTI52, FTL31, FTL20H, FTL33, FTL41, FTL50, FTL50H, FTL51, FTL51B, FTL51H, FTL63, FTL80, FTL81, FTL260, PMP135, PTP35, PTP33B, PMP23, PMP51, FTW23, FTW33, QMW43. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52014472 | O型圈 for weld-in adapter G1 (52001051) Liquiphant M "GW2" Liquiphant T "7", Liquicap M "GWJ", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for weld-in andapter G1, 316L 3.1 (52011896) Liquiphant M "GW2", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for sliding sleeve Soliphant T | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52001221 | 焊座 Flush mount process connection FTL260 "0", FTL20 "7", FTL20H "GEJ", FTL330H/FTL330L "G", FTL50/FTL51, FTL50H/FTL51H "GW2" Liquiphant is adjustable Material: 316L Seal: Silicone O-ring | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52011898 | 焊座 Flush mount process connection FTL260 "0", FTL20H "GEJ", FTL50/FTL51, FTL50H/FTL51H "GW2" Liquiphant is adjustable Material: 316L Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52014424 | 密封垫圈 for weld-in adapter G1, adjustable, 316L (52001221) Liquiphant M "GW2" for weld-in adapter G1, adjustable, 316L (52011898) Liquiphant M "GW2" for weld-in adapter G1, adjustable Liquiphant FTL330H/FTL330L, Liquiphant T FTL20H "UPJ | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71405560 | Weld in adapter M12x1.5 1.4435/316L | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71424800 | 1/2" G螺纹底座 for connection with G1/2" female thread. Material 316L/1.4435. 2x leakage bore. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71044061 | 设备包 2x screws, 2x springs, 2x spring rings, 1x sealing CDI-connector | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Info_04740 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Info_04743 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
XPT0004- | Spare Parts Kit Cover TA30R cover of connecting head
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
A | TA30A- | 接线头 TA30A Retainer for terminal block or head transmitter + optional display. Cover: low, hinged, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
A | TA30R- | 接线盒 TA30R Retainer for terminal block or head transmitter + optional display. Cover: screwed, optional window. Material: Stainless Steel 316L. Colour: Steel (no coating). Ambient Temp.: -50...85/130 oC (display/standard). Protection: IP66/68, NEMA4X; IP69K (housing). :: easy wiring through best accessibility. :: compact desing and low weight.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
A | TA30S- | 接线盒 TA30S Retainer for terminal block or head transmitter. Cover: screwed. Material: Polypropylene. Colour: white. Ambient Temperature: -30...+130oC. Protection: IP65, NEMA4X (housing). :: easy wiring through good accessibility. :: compact design, low weight.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Info_04741 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TK40- | iTHERM TK40 卡套螺纹 Weld-in compression fitting with hygienic design. For applications in the food/ beverages and pharmaceutical industries.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
XPT0001- | Spare Part Kit Sealing for TK40 XPT0001 delivery: 5 parts per kit
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
FXA195- | 通讯接口 FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
READWIN- | Readwin 2000调试包 READWIN Readwin 2000 Operation + Read. software
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
SFE500- | 工厂资产管理系统FieldCare SFE500 FieldCare is a software tool that combines the best of the leading device integration technologies FDT and FDI. FieldCare is scalable which allows to fulfill tasks from easy Device Setup, Plant Asset Management or Condition Monitoring (Asset Health Monitoring). FieldCare includes approved DTM and FDI Package libraries from Endress+Hauser and third party. Additional hardware e.g. modems or communication interfaces are needed. One year software update service is included to guarantee top quality, security and performance via online updates or download from the Endress+Hauser Software Portal: https://software-products.endress.com
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
SFP20- | FieldPort SFP20 USB/IO-Link调制解调器 IO-Link USB interface FieldPort SFP20 for commissioning and maintaining of IO- Link measuring devices
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TXU10- | 仪表调试包 TXU10 用于可以PC编程调试的设备 程序设置+用于带USB接口的PC的连接线
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT31- | 温度变送器 TMT31 2-wire temperature transmitter. Single sensor input. Application: RTD. Factory setup w/o additional specification:Pt100, 4-wire, 0...+100oC, presetting failure current low. Mounting: head form B, DIN EN50446.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT36- | iTEMP TMT36, Transmitter IO-Link 2-wire temperature transmitter. Single sensor input. Application: RTD. Factory setup w/o additional specification: Pt100, 4-wire, oC. Mounting: head form B, DIN EN50446.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT71- | 温度变送器TMT71 2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification:Pt100, 4-wire, 0...+100oC.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT72- | 温度变送器TMT72 2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification: Pt100, 4-wire, 0...+100oC
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT82- | 模块温度变送器 TMT82 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Presetting failure current high. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
|