![]() |
Nr | 订货号 | 规格 | |||||||||||||||||||||
71495128 | Kit COSxx 标准保护帽 | ||||||||||||||||||||||
71495126 | COSxx 8.5 mm孔径笼式溶解氧传感器保护帽 | ||||||||||||||||||||||
71495130 | COSxx溶解氧传感器保护帽,适用于渔场养殖应用 | ||||||||||||||||||||||
71110801 | 清洁头 COS61/61D 6/8mm | ||||||||||||||||||||||
71110802 | 清洁头 COS61/61D 1/4" | ||||||||||||||||||||||
51518599 | COS31/41/51D/61/71标定帽 Calibration cap, COS31/41/61/71 | ||||||||||||||||||||||
120 | 50001054 | 接线盒 with socket and plug, type SXP Protection class: IP65. | |||||||||||||||||||||
COV61- | COV61 维护套件 COS61/COS61x Maintenance parts for COS61/COS61x. Include membrane caps, o-rings and further materials for maintenance.
| ||||||||||||||||||||||
COY8- | 零点凝胶 COY8 Zero point: Verification, calibration, adjustment at zero point of oxygen and disinfection sensors ::Amperometric and optical sensors ::12, 25 and 40mm diameter ::Application in the lab, in the field
| ||||||||||||||||||||||
60 | 51507038 | **KIT COS31/71-S TOP68插头unit |