Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
37 | 71158893 | 接线排*10, 8-pin,t-mass 150 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
30 | XPD0022- | 电子插件 T 150 Main electronic module
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
40 | XPD0024- | 显示模块 For housing: GT18, GT19, GT20. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57, FMR60/62/67, FHX50. Promass 200/TB2, Prosonic Flow 200, t-mass 150, Promag 200, Prowirl 200. Consists of: Display SD02, helix cable, ribbon cable, connector cover.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
20 | 71158894 | 铝盖组件, 视窗玻璃, 垫圈 Usage: t-mass 150. Material: Cover Aluminium, coated. O-Ring 88,50x3,53 NBR,PTFE coated. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
20 | 71158895 | 铝盖组件, 盲盖, 垫圈 Usage: t-mass 150. Material: Cover Aluminium, coated. O-Ring 88,50x3,53 NBR,PTFE coated. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
15 | 50103658 | 缆塞 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
15 | 50098036 | 防爆缆塞 Kit 10 cable glands M20x1.5 Ex | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
15 | 50098041 | 转接头 Kit 10 extension M20x1.5/G 1/2" | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
15 | 71115505 | M20x1.5/G 1/2" 转接头 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
15 | 50098042 | 转接头 Kit 10 extension M20x1.5/NPT 1/2" | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
15 | 71115509 | M20x1,5/NPT1/2" 转接头 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
15 | 71240315 | 插座 Usage: t-mass T 150. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
15 | 71240316 | 转接头 Usage: t-mass T 150. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65 | 71158896 | 外壳垫圈组件, t-mass 150 Consists of: O-Ring 88,50x3,53 NBR, PTFE coated, cover electronic compartment. O-Ring 36,10x3,53 HNBR, housing/sensor. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
19 | 71158897 | 外壳组件, t-mass 150 Consists of: Filter plug, Brass Nickel. Pressure compensation filter, PTFE. Hexagon socket set screw M8x12 A2. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
63 | 71158898 | 垫圈组件 Consists of: Gasket ring 35,0/26,7x2,0, HNBR, 316. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
63 | 71158900 | 垫圈组件 Consists of: Gasket ring 35,0/26,7x2,0, EPDM, 316. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71240321 | 保险链, T-mass T150 Usage: For pressure >= 4,5 bar (65,27 psi) and PEEK-ferrule. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71240320 | 遮阳罩盖 Consists of: Weather protective cover, installation material. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
DK6MB- | 插入式安装组件 DK6MB Welded onto the exterior of the pipe
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
DK6002- | 热式液体质量流量计 T 150, 安装组件 For mounting the insertion version in a process pipe.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
DK6003- | 带压在线更换套件 Usage: t-mass 6I3B, 6I5B, 6BAB, 6TAB. Insertion and withdrawal of sensor under pressure without process interruption.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
DK6ML- | 插入式阀门安装组件 DK6ML For insertion sensors. Retraction of sensor at atmospheric pressure. Process isolation with ball valve. Max. process pressure: 20 bar / 290 psi
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
XPRFID- | Spare RFID TAG Consists of: RFID TAG, fixing wire, crimp sleeve.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
XPSPEC- | 位号备件 Attention: Only 1 piece per position orderable in offer/order because of item category group ZTA1. Consists of: TAG, fixing wire, crimp sleeve.
|