Description | Version | Language | |
Technical Information (TI) | |||
1. | Technical Information, Omnigrad S TR66 Modular RTD assembly, flameproof barstock thermowell, with thread or flange | ||
2. | TI TR66, TC66 Modular thermometer, explosion-protected, barstock thermowell, with thread or flange | ||
Ex Safety Instructions (XA) | |||
3. | Omnigrad TRxx, TCxx, TxCxxx RTD/TC modular thermometers 0Ех ia IIC T6…T1 Ga Х Ga/Gb Ех ia IIC T6…T1 Ga Х Ех ia IIIC 85 °C…450 °C Da Х Ех ia IIIC 85 °C…450 °C Da/Db Х | ||
4. | Omnigrad S TR/TC6x RTD / TC Thermometer 1Ex d IIC T6...T1 Gb X Ex tb IIIC 85 °C....450 °C Da X Ga/Gb Ex d IIC T6...T1 X Ex ta/tb IIIC 85 °C...450 °C Da/Db X | ||
5. | XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x RTD/TC thermometers ATEX/IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb Ex ia IIIC Txxx °C Da Ex ia IIIC Txxx °C Db | ||
6. | Safety instructions RTD / TC Thermometer Omnigrad S TR/TC 6x ATEX II1/2, 2GD or II2G (Ex d IIC T5, T6; Ex tD A21 IP66 T85 °C T100 °C) | ||
7. | TR/TC6x RTD / TC Thermometer ATEX, IECEx: Ex db IIC T6 Ga/Gb Ex db IIC T6 Gb Ex ta/tb IIIC Txxx °C Da/Db Ex tb IIIC Txxx °C Db | ||
8. | XA TRxx, TCxx, TEC420, TS111, TM211, TM41x, TPx100, TSx310, TM1xx RTD/TC thermometers ATEX: Ex nA IIC T6 Gc Ex ec IIC Txxx°C Gc Ex tc IIIC Txxx°C Dc | ||
9. | XA TR/TC6x Thermometer Ex db IIC T1...T6 Gb | ||
10. | XA iTHERM TM211, TPx100, TSx310 RTD/TC inserts and cable thermometers ATEX/IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb Ex ia IIIC Txxx °C Da | ||
11. | TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411, TM412 Thermometers and inserts Ex nA IIC T6...T1 Gc | ||
12. | XA TR1x, Tx88, TSx310, Tx6x, TC1x, TPx100, TM411, TR24 Thermometers and inserts Ex ia IIC T1...T6 Ga Ex ia IIIC T200 85 °C...T200 450 °C Da | ||
Special Documentation (SD) | |||
13. | Device viewer Technical documentation in other languages | ||
Publications (PU) | |||
14. | Terms and Conditions of Purchase of the Endress+Hauser Companies in CH Terms and Conditions of Purchase of the Endress+Hauser Companies in Switzerland | 01/24 | English |
15. | Einkaufsbedingungen der Endress+Hauser Gesellschaften in der Schweiz Einkaufsbedingungen der Endress+Hauser Gesellschaften in der Schweiz | 01/24 | German |
Fields of Activities (FA) | |||
16. | Mesure de température Capteurs et transmetteurs pour les industries de process | 12/19 | French |
17. | 温度测量 过程工业用温度传感器和温度变送器 | 12/14 | Chinese |
18. | Pomiar temperatury Czujniki i przetworniki pomiarowe do kontroli przemysłowych procesów technologicznych | 10/14 | Polish |
19. | Измерение температуры Датчики температуры и преобразователи для любых отраслей промышленности. | 06/13 | Russian |
20. | Temperature measurement Thermometers and transmitters for the process industry | 05/23 | English |
21. | Temperaturmesstechnik Thermometer und Transmitter für die Prozessindustrie | 05/23 | German |
22. | Temperature measurement Thermometers and transmitters for the process industry | 05/22 | English |
23. | Catálogo medición temperatura Termómetros y transmisores para la industria de proceso | 04/18 | Spanish |
24. | Field of activities FA Temperature measurement Thermometers and transmitters for the process industry | 03/13 | English |
25. | Sıcaklık Ölçümü Proses endüstrisi için termometreler ve transmiterler | 03/13 | Turkish |
26. | Misura della temperatura Termometri e trasmettitori per l'industria di processo | 02/20 | Italien |
27. | 温度計 プロセス産業向けの温度計 および伝送器 | 02/20 | Japanese |
Competence Brochure (CP) | |||
28. | Измерение температуры Ключевые особенности термометров Endress+Hauser для нефтегазовой отрасли | 08/11 | Russian |
29. | Инженерные решения по термометрии Специальные решения по термометрии для химической и нефтеперерабатывающей промышленности | 04/10 | Russian |
Case Studies (CS) | |||
30. | Dynamic flow measurement in the Rhine port of Birsfelden - Swiss-precision ship unloading for custody transfer applications Approximately 250 tankers dock here each year at the two mooring stations located at VARO Energy Tankstorage AG in the Rhine port of Birsfelden. Endress+Hauser's flowmeter system has made it possible to speed up the unloading process and to record the load volume accurately and in real-time during unloading. | 02/19 | English |
31. | Dynamische Durchflussmessung - Eichfähige Schiffsentladung mit Schweizer Präzision Rund 250 Tankschiffe docken jährlich an den zwei Anlegestationen bei der VARO Energy Tankstorage AG im Birsfelder Rheinhafen an. Mit dem Durchflussmesssystem von Endress+Hauser konnte der Löschvorgang beschleunigt - und das Ladevolumen exakt und zeitnah, während der Entladung, bestimmt werden. | 02/19 | German |
32. | Déchargement homologué à l'étalonnage de navires avec une précision suisse Environ 250 bateaux-citernes accostent chaque année aux deux stations d'accostage de VARO Energy Tankstorage AG dans le port rhénan de Birsfeld. Grâce au système de mesure de débit d'Endress+Hauser, le processus de transbordement a pu être accéléré et le volume de chargement déterminé avec précision et rapidité pendant le déchargement. | 02/19 | French |
Manufacturer Declaration | |||
33. | Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC General purpose Product Code: TR15-, TR24-, TR25-, TR44-, TR45-, TR46-, TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TR10-, TR11-, TR12-, TR13- | English | |
34. | Process RTD Heavy duty Product Code: TR66- Declaration Number: HE_00522_01.17 Manufacturer Specification: RoHS | English | |
EU Declaration | |||
35. | TC Heavy duty, RTD-thermometer, Process TC Heavy duty, Process TC General purpose, Process TC Explosion proof, Process TC direct in contact, Process TC Direct contact, Process RTD Hygienic, Process RTD Heavy duty, Process RTD General purpose, Process RTD Explosion proof, Process RTD direct in contact, Process RTD Direct contact, Plugs RTD direct contact, Magphant, Low cost RTD General purpose, Industrial Modular Thermometer Product Code: TR15-, TR13-, TR12-, TR11-, TR10-, TMT470L-, TMT162R-, TMT162C-, TMT142R-, TMT142C-, TMR35L-, TMR35-, TMR31L-, TMR31-, TM411-, TM401-, TH56-, TH55-, TH54-, TH53-, TH52-, TH51-, TH27-, TTR35-, TTR31-, TST90-, TST602-, TST487-, TST434-, TST41N-, TST414-, TST410-, TST40N-, TST310-, TST187-, TSM487-, TSM187-, TSC310-, TR88-, TR66-, TR65-, TR63-, TR62-, TR61-, TR25-, TR24-, T55-, T54-, T53-, T15-, T14-, T13-, OTR96-, OTR95-, OTR94-, OTR93-, OTR92-, OTR91-, OTR90-, OTR35-, OTR31-, MLTTS01-, MLTTS00-, GPTL-, DTT35L-, DTT35-, DTT31L-, DTT31-, TAF11-, TH18-, TH17-, TH15-, TH14-, TH13-, TH12-, TH11-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10-, TAF16-, TAF12T-, TAF12S-, TAF12D- Declaration Number: EC_00568_02.21 | German English French | |
36. | ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, ACCESSORIES: T_INSERTS, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC direct in contact, Process TC General purpose, Process TC Heavy duty Product Code: TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TM412-, TM411-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Declaration Number: EC_00177_03.16 | German English French | |
37. | Product family: Low cost RTD general purpose, Process RTD direct contact, Process RTD general purpose, Process RTD heavy duty, Proce
ss RTD hygienic, Process TC direct contact, Process TC general purpose, Process TC heavy duty Product Code: TM411-, TR66-, TR13-, TC66-, TM131-, TR15-, TC65-, TR10-, TR63-, TR62-, TR88-, TR61-, TC62-, TR65-, TR12-, TC63-, TR24-, TAF16-, TC88-, TC13-, TC61-, TR11-, TC15-, TR45-, TC12-, TC10-, TM412-, TAF12D-, TR47-, TM111-, TAF11-, TEC420-, TAF12T-, TAF12S-, TM401-, TR25-, TR44-, TM402-, TST434-, TR46-, TR48-, TST40N-, TST41N-, TM101-, TM121- Declaration Number: EC_00136_03.21 | German English | |
38. | Process RTD Heavy duty, Process TC Heavy duty Product Code: TC61-, TR66-, TC66-, TC65-, TR63-, TR62-, TR61-, TC62-, TR65-, TC63- Declaration Number: EC_00096_03.15 | German English French | |
39. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Process RTD direct contact, Process RTD gener
al purpose, Process RTD heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC genera
l purpose, Process TC heavy duty Product Code: TPC100-, TPR100-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TM412-, TM411-, TM151-, TM131-, TM111-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Declaration Number: EC_00169_04.23 | German English French | |
UK Conformity Assessed | |||
40. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Process RTD direct contact, Process RTD gener
al purpose, Process RTD heavy duty, Process TC direct contact, Process TC direct in contact, Process TC heavy duty [Product root: TC15-, TC66-, TEC420-, TM101-, TM111-, TM121-, TM131-, TPC100-, TPC200-, TPR100-, TR10-, TR15-, TR66-, TS111-, TS211-, TSC310-, TST310-, TST434-, TST602-Declaration number: UK_00473_01.21 | English | |
41. | Product family: Process RTD heavy duty, Process TC heavy duty [Product root: TC66-, TR66-Declaration number: UK_00429_01.21 | English | |
42. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Process RTD direct contact, Process RTD gener
al purpose, Process RTD heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC genera
l purpose, Process TC heavy duty [Product root: TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC420-, TM111-, TM131-, TM411-, TM412-, TPC100-, TPR100-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TS111-, TSC310-, TST310-Declaration number: UK_00428_01.21 | English | |
Miscellaneous | |||
43. | Process RTD General purpose, Process RTD Heavy duty, Process TC General purpose, Process TC Heavy duty Product Code: TR88-, TR66-, TR65-, TR63-, TR62-, TR61-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Region/Country: China Approval Agency: ACMA Approval Number: MD-17033A/09/EN | English | |
44. | Product family: Process RTD general purpose, Process RTD heavy duty, Process RTD hygienic, Process TC general purpose, Process TC he
avy duty, RTD thermometer Product Code: TMR31-, TMR35-, TMT142C-, TMT142R-, TMT162C-, TMT162R-, TR10-, TR11-, TR12-, TR13-, TR15-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TM411-, TM401-, TM311-, TM131-, TM121-, TM111-, TM101-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Region/Country: Russia (TR CU) Approval Agency: EAC Approval Number: EAEC N RU D-DE.BE02.B.12645/20 | Russian | |
Explosion Protection | |||
45. | Product family: Accessories: RTD insert, Accessories: TC insert, Process RTD direct contact, Process RTD general purpose, Process RT
D heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC heavy duty Product Code: TST310-, TSC310-, TR66-, TR15-, TR10-, TPR100-, TPC100-, TM411-, TEC420-, TC66-, TC15- Region/Country: Great Britain Approval Agency: CML Protection: Ex i Zone 0, Ex i Zone 0/1, Ex i Zone 20/21 | English | |
46. | Product family: Accessories: RTD insert, Accessories: TC insert, Process RTD direct contact, Process RTD general purpose, Process RT
D heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC general purpose, Process TC
heavy duty Product Code: TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC420-, TPC100-, TPR100-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310- Region/Country: China Approval Agency: NEPSI Protection: Ex ia IIC T6...T1 Ga, Ex iaD Txxx°C | Chinese | |
47. | ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process TC direct in contact, Process TC General purpose, Process TC Heavy duty Product Code: TR11-, TR12-, TR13-, TR15-, TR24-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TR10-, TPR100-, TPC100-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Protection: Ex d IIC T6...T1 Ga/Gb, Ex d IIC Txxx°C Gb, Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIIC Txxx°C Da, Ex ia IIIC Txxx°C Da/Db, Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/Db | Russian | |
48. | Process RTD Heavy duty, Process RTD Hygienic Product Code: TR61-, TR62-, TR63-, TR65-, TR66-, TC61-, TC62-, TC63-, TC65-, TC66- Region/Country: Europe (ATEX) Approval Agency: CESI Category: II1/2GD, II2GD, II2G Protection: Ex d IIC T6, Ex tD A21 | English Italien | |
49. | Process RTD Heavy duty Product Code: TR61-, TR62-, TR63-, TR65-, TR66- Region/Country: South Korea Approval Agency: KOSHA Protection: Ex d IIC T6...T4 | ||
50. | ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact Product Code: TR11-, TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TR10-, TPR100-, TPC100-, TM412-, TM411-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Region/Country: International (IECEx) Approval Agency: DEKRA Protection: Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIIC Txxx°C Da, Ex ia IIIC Txxx°C Da/Db | English | |
51. | ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact Product Code: TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Region/Country: China Approval Agency: NEPSI Protection: Ex ia IIC T6...T1 Ga, Ex iaD Txxx°C | Chinese | |
52. | ACCESSORIES: RTD INSERT, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic Product Code: TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TPR100-, TR88- Region/Country: South Korea Approval Agency: KOSHA Protection: Ex ia IIC T6...T1 | ||
53. | Product family: Process RTD heavy duty, Process TC heavy duty Product Code: TC61-, TC63-, TC66-, TR61-, TR63-, TR66- Region/Country: South Korea Approval Agency: KOSHA Protection: Ex t Zone 20/21 | ||
54. | Process RTD Heavy duty, Process TC Heavy duty Product Code: TC61-, TC62-, TC63-, TC65-, TC66-, TR61-, TR62-, TR63-, TR65-, TR66- Region/Country: Europe (ATEX) Approval Agency: KEMA Category: II 2 D, II 2 G, II 1/2 D, II 1/2 G Protection: Ex d IIC T6...T1 Ga/Gb, Ex d IIC T6...T1 Gb, Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/Db | English | |
55. | Product family: Process RTD heavy duty, Process TC heavy duty Product Code: TC66-, TR66- Region/Country: Great Britain Approval Agency: CML Protection: Ex d Zone 0/1, Ex d Zone 1, Ex t Zone 20/21, Ex t Zone 21 | English | |
56. | Process RTD Heavy duty, Process TC Heavy duty Product Code: TR66-, TR65-, TR63-, TR62-, TR61-, TC66-, TC65-, TC63-, TC62-, TC61- Region/Country: China Approval Agency: NEPSI Protection: Ex d IIC T6...T4 Gb | Chinese | |
57. | Product family: Process RTD heavy duty, Process TC heavy duty Product Code: TC61-, TC63-, TC66-, TR61-, TR63-, TR66- Region/Country: South Korea Approval Agency: KOSHA Protection: Ex d Zone 0/1 | ||
58. | Product family: Process RTD heavy duty, Process TC heavy duty Product Code: TC61-, TC63-, TC65-, TC66-, TR61-, TR63-, TR65-, TR66- Region/Country: South Korea Approval Agency: KOSHA Protection: Ex t Zone 21 | ||
59. | Process RTD Heavy duty, Process TC Heavy duty Product Code: TC61-, TC62-, TC63-, TC65-, TC66-, TR61-, TR62-, TR63-, TR65-, TR66- Region/Country: International (IECEx) Approval Agency: KEMA Protection: Ex d IIC T6...T1 Gb, Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/Db | English | |
60. | Product family: Accessories: RTD insert, Accessories: TC insert, Process RTD direct contact, Process RTD general purpose, Process RT
D heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC general purpose, Process TC
heavy duty Product Code: TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TPR100-, TPC100-, TM412-, TM411-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Region/Country: Europe (ATEX) Approval Agency: DEKRA Category: II 1/2 D, II 1/2 G, II 1 D, II 1 G Protection: Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIIC Txxx°C Da | English | |
61. | Product family: Process RTD heavy duty, Process TC heavy duty Product Code: TC61-, TC63-, TC65-, TC66-, TR61-, TR63-, TR65-, TR66-, TC62-, TR62- Region/Country: South Korea Approval Agency: KOSHA Protection: Ex d Zone 1 | ||
62. | Product family: Process RTD heavy duty, Process TC heavy duty Product Code: TC61-, TC62-, TC63-, TC65-, TC66-, TR61-, TR62-, TR63-, TR65-, TR66- Region/Country: South Korea Approval Agency: KOSHA Protection: Ex i Zone 0/1 | ||
63. | Product family: Accessories: RTD insert, Accessories: TC insert, Process RTD direct contact, Process RTD general purpose, Process RT
D heavy duty, Process RTD hygienic, Process TC general purpose, Process TC heavy duty Product Code: TPR100-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TST310-, TPC100-, TM412-, TM411-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Region/Country: China Approval Agency: Protection: Ex i Zone 0/1 | English | |
Metrology | |||
64. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Head transmitters, Process RTD general purpos
e, Process RTD heavy duty Product Code: TM131-, TMT182-, TMT82-, TPR100-, TPR300-, TR62-, TR66-, TR88-, TS111-, TS211- Region/Country: Others Approval Agency: NMI Approval Number: NMI TC8683 | English | |
65. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Low cost RTD general purpose, Process RTD dir
ect contact, Process RTD general purpose, Process RTD heavy duty, RTD thermometer Product Code: TR88-, TS111-, TSM187-, TSM487-, TST187-, TST310-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST487-, TST602-, TR66-, TR65-, TR63-, TR62-, TR61-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TPR300-, TPR100- Region/Country: Russia Approval Agency: Rosstandart Approval Number: 68002-17 | Russian | |
66. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Process RTD direct contact, Process RTD gener
al purpose, Process RTD heavy duty Product Code: TEC300-, TET300-, TM101-, TM111-, TM121-, TM131-, TPC100-, TPC200-, TPC300-, TPR100-, TPR300-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR25-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TS211-, TST310-, TST90- Region/Country: Uzbekistan Approval Agency: UZS Approval Number: 02-2.0171 | Russian | |
Marine | |||
67. | Product family: Process RTD general purpose, Process RTD heavy duty Product Code: TM131-, TR63-, TR66- Region/Country: International Approval Agency: DNV | English |