描述 | 版本 | 语种 | |
技术信息(TI) | |||
1. | Omnigrad S TR66 RTD热电阻 | ||
2. | TI TR66, TC66 防爆模块化温度计,棒材保护套管,可选螺纹或法兰过程连接 | ||
Ex 防爆说明(XA) | |||
3. | Omnigrad TRxx, TCxx, TxCxxx RTD/TC modular thermometers 0Ех ia IIC T6…T1 Ga Х Ga/Gb Ех ia IIC T6…T1 Ga Х Ех ia IIIC 85 °C…450 °C Da Х Ех ia IIIC 85 °C…450 °C Da/Db Х | ||
4. | Omnigrad S TR/TC6x RTD / TC Thermometer 1Ex d IIC T6...T1 Gb X Ex tb IIIC 85 °C....450 °C Da X Ga/Gb Ex d IIC T6...T1 X Ex ta/tb IIIC 85 °C...450 °C Da/Db X | ||
5. | XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x RTD/TC thermometers ATEX/IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb Ex ia IIIC Txxx °C Da Ex ia IIIC Txxx °C Db | ||
6. | Safety instructions RTD / TC Thermometer Omnigrad S TR/TC 6x ATEX II1/2, 2GD or II2G (Ex d IIC T5, T6; Ex tD A21 IP66 T85 °C T100 °C) | ||
7. | TR/TC6x RTD / TC Thermometer ATEX, IECEx: Ex db IIC T6 Ga/Gb Ex db IIC T6 Gb Ex ta/tb IIIC Txxx °C Da/Db Ex tb IIIC Txxx °C Db | ||
8. | XA TRxx, TCxx, TEC420, TS111, TM211, TM41x, TPx100, TSx310, TM1xx RTD/TC thermometers ATEX: Ex nA IIC T6 Gc Ex ec IIC Txxx°C Gc Ex tc IIIC Txxx°C Dc | ||
9. | XA TR/TC6x 温度计 Ex db IIC T1...T6 Gb | ||
10. | XA iTHERM TM211, TPx100, TSx310 RTD/TC inserts and cable thermometers ATEX/IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb Ex ia IIIC Txxx °C Da | ||
11. | TRxx、TCxx、TS211、iTHERM TS111、TM211、TPx100、TSx310、TM1x1、TM411、TM412 温度计和测温芯子 Ex nA IIC T6-T1 Gc | ||
12. | XA TR1x, Tx88, TSx310, Tx6x, TC1x, TPx100, TM411, TR24 温度计和芯子 Ex ia IIC T1...T6 Ga Ex ia IIIC T200 85 °C...T200 450 °C Da | ||
特殊资料(SD) | |||
13. | Device viewer Technical documentation in other languages | ||
公共出版物(PU) | |||
14. | Terms and Conditions of Purchase of the Endress+Hauser Companies in CH Terms and Conditions of Purchase of the Endress+Hauser Companies in Switzerland | 01/24 | 英语 |
15. | Einkaufsbedingungen der Endress+Hauser Gesellschaften in der Schweiz Einkaufsbedingungen der Endress+Hauser Gesellschaften in der Schweiz | 01/24 | 德语 |
实际应用(FA) | |||
16. | Mesure de température Capteurs et transmetteurs pour les industries de process | 12/19 | 法语 |
17. | 温度测量 过程工业用温度传感器和温度变送器 | 12/14 | 中文 |
18. | Pomiar temperatury Czujniki i przetworniki pomiarowe do kontroli przemysłowych procesów technologicznych | 10/14 | 波兰语 |
19. | Измерение температуры Датчики температуры и преобразователи для любых отраслей промышленности. | 06/13 | 俄语 |
20. | Temperature measurement Thermometers and transmitters for the process industry | 05/23 | 英语 |
21. | Temperaturmesstechnik Thermometer und Transmitter für die Prozessindustrie | 05/23 | 德语 |
22. | Temperature measurement Thermometers and transmitters for the process industry | 05/22 | 英语 |
23. | Catálogo medición temperatura Termómetros y transmisores para la industria de proceso | 04/18 | 西班牙语 |
24. | Field of activities FA Temperature measurement Thermometers and transmitters for the process industry | 03/13 | 英语 |
25. | Sıcaklık Ölçümü Proses endüstrisi için termometreler ve transmiterler | 03/13 | 土耳其语 |
26. | Misura della temperatura Termometri e trasmettitori per l'industria di processo | 02/20 | 意大利语 |
27. | 温度計 プロセス産業向けの温度計 および伝送器 | 02/20 | 日语 |
竞争力手册(CP) | |||
28. | Измерение температуры Ключевые особенности термометров Endress+Hauser для нефтегазовой отрасли | 08/11 | 俄语 |
29. | Инженерные решения по термометрии Специальные решения по термометрии для химической и нефтеперерабатывающей промышленности | 04/10 | 俄语 |
案例分析(CS) | |||
30. | Dynamic flow measurement in the Rhine port of Birsfelden - Swiss-precision ship unloading for custody transfer applications Approximately 250 tankers dock here each year at the two mooring stations located at VARO Energy Tankstorage AG in the Rhine port of Birsfelden. Endress+Hauser's flowmeter system has made it possible to speed up the unloading process and to record the load volume accurately and in real-time during unloading. | 02/19 | 英语 |
31. | Dynamische Durchflussmessung - Eichfähige Schiffsentladung mit Schweizer Präzision Rund 250 Tankschiffe docken jährlich an den zwei Anlegestationen bei der VARO Energy Tankstorage AG im Birsfelder Rheinhafen an. Mit dem Durchflussmesssystem von Endress+Hauser konnte der Löschvorgang beschleunigt - und das Ladevolumen exakt und zeitnah, während der Entladung, bestimmt werden. | 02/19 | 德语 |
32. | Déchargement homologué à l'étalonnage de navires avec une précision suisse Environ 250 bateaux-citernes accostent chaque année aux deux stations d'accostage de VARO Energy Tankstorage AG dans le port rhénan de Birsfeld. Grâce au système de mesure de débit d'Endress+Hauser, le processus de transbordement a pu être accéléré et le volume de chargement déterminé avec précision et rapidité pendant le déchargement. | 02/19 | 法语 |
Manufacturer Declaration | |||
33. | Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC General purpose 产品型号: TR15-, TR24-, TR25-, TR44-, TR45-, TR46-, TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TR10-, TR11-, TR12-, TR13- | 英语 | |
34. | Process RTD Heavy duty 产品型号: TR66- 一致性声明编号: HE_00522_01.17 制造商规格: RoHS | 英语 | |
EU Declaration | |||
35. | TC Heavy duty, RTD-thermometer, Process TC Heavy duty, Process TC General purpose, Process TC Explosion proof, Process TC direct in contact, Process TC Direct contact, Process RTD Hygienic, Process RTD Heavy duty, Process RTD General purpose, Process RTD Explosion proof, Process RTD direct in contact, Process RTD Direct contact, Plugs RTD direct contact, Magphant, Low cost RTD General purpose, Industrial Modular Thermometer 产品型号: TR15-, TR13-, TR12-, TR11-, TR10-, TMT470L-, TMT162R-, TMT162C-, TMT142R-, TMT142C-, TMR35L-, TMR35-, TMR31L-, TMR31-, TM411-, TM401-, TH56-, TH55-, TH54-, TH53-, TH52-, TH51-, TH27-, TTR35-, TTR31-, TST90-, TST602-, TST487-, TST434-, TST41N-, TST414-, TST410-, TST40N-, TST310-, TST187-, TSM487-, TSM187-, TSC310-, TR88-, TR66-, TR65-, TR63-, TR62-, TR61-, TR25-, TR24-, T55-, T54-, T53-, T15-, T14-, T13-, OTR96-, OTR95-, OTR94-, OTR93-, OTR92-, OTR91-, OTR90-, OTR35-, OTR31-, MLTTS01-, MLTTS00-, GPTL-, DTT35L-, DTT35-, DTT31L-, DTT31-, TAF11-, TH18-, TH17-, TH15-, TH14-, TH13-, TH12-, TH11-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10-, TAF16-, TAF12T-, TAF12S-, TAF12D- 一致性声明编号: EC_00568_02.21 | 德语 英语 法语 | |
36. | ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, ACCESSORIES: T_INSERTS, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC direct in contact, Process TC General purpose, Process TC Heavy duty 产品型号: TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TM412-, TM411-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- 一致性声明编号: EC_00177_03.16 | 德语 英语 法语 | |
37. | Product family: Low cost RTD general purpose, Process RTD direct contact, Process RTD general purpose, Process RTD heavy duty, Proce
ss RTD hygienic, Process TC direct contact, Process TC general purpose, Process TC heavy duty 产品型号: TM411-, TR66-, TR13-, TC66-, TM131-, TR15-, TC65-, TR10-, TR63-, TR62-, TR88-, TR61-, TC62-, TR65-, TR12-, TC63-, TR24-, TAF16-, TC88-, TC13-, TC61-, TR11-, TC15-, TR45-, TC12-, TC10-, TM412-, TAF12D-, TR47-, TM111-, TAF11-, TEC420-, TAF12T-, TAF12S-, TM401-, TR25-, TR44-, TM402-, TST434-, TR46-, TR48-, TST40N-, TST41N-, TM101-, TM121- 一致性声明编号: EC_00136_03.21 | 德语 英语 | |
38. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TC61-, TR66-, TC66-, TC65-, TR63-, TR62-, TR61-, TC62-, TR65-, TC63- 一致性声明编号: EC_00096_03.15 | 德语 英语 法语 | |
39. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Process RTD direct contact, Process RTD gener
al purpose, Process RTD heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC genera
l purpose, Process TC heavy duty 产品型号: TPC100-, TPR100-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TM412-, TM411-, TM151-, TM131-, TM111-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- 一致性声明编号: EC_00169_04.23 | 德语 英语 法语 | |
UK Conformity Assessed | |||
40. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Process RTD direct contact, Process RTD gener
al purpose, Process RTD heavy duty, Process TC direct contact, Process TC direct in contact, Process TC heavy duty [Product root: TC15-, TC66-, TEC420-, TM101-, TM111-, TM121-, TM131-, TPC100-, TPC200-, TPR100-, TR10-, TR15-, TR66-, TS111-, TS211-, TSC310-, TST310-, TST434-, TST602-Declaration number: UK_00473_01.21 | 英语 | |
41. | Product family: Process RTD heavy duty, Process TC heavy duty [Product root: TC66-, TR66-Declaration number: UK_00429_01.21 | 英语 | |
42. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Process RTD direct contact, Process RTD gener
al purpose, Process RTD heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC genera
l purpose, Process TC heavy duty [Product root: TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC420-, TM111-, TM131-, TM411-, TM412-, TPC100-, TPR100-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TS111-, TSC310-, TST310-Declaration number: UK_00428_01.21 | 英语 | |
Miscellaneous | |||
43. | Process RTD General purpose, Process RTD Heavy duty, Process TC General purpose, Process TC Heavy duty 产品型号: TR88-, TR66-, TR65-, TR63-, TR62-, TR61-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- 地区/国家: China 认证机构: ACMA 证书号: MD-17033A/09/EN | 英语 | |
44. | Product family: Process RTD general purpose, Process RTD heavy duty, Process RTD hygienic, Process TC general purpose, Process TC he
avy duty, RTD thermometer 产品型号: TMR31-, TMR35-, TMT142C-, TMT142R-, TMT162C-, TMT162R-, TR10-, TR11-, TR12-, TR13-, TR15-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TM411-, TM401-, TM311-, TM131-, TM121-, TM111-, TM101-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: EAEC N RU D-DE.BE02.B.12645/20 | 俄语 | |
Explosion Protection | |||
45. | Product family: Accessories: RTD insert, Accessories: TC insert, Process RTD direct contact, Process RTD general purpose, Process RT
D heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC heavy duty 产品型号: TST310-, TSC310-, TR66-, TR15-, TR10-, TPR100-, TPC100-, TM411-, TEC420-, TC66-, TC15- 地区/国家: Great Britain 认证机构: CML 保护: Ex i Zone 0, Ex i Zone 0/1, Ex i Zone 20/21 | 英语 | |
46. | Product family: Accessories: RTD insert, Accessories: TC insert, Process RTD direct contact, Process RTD general purpose, Process RT
D heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC general purpose, Process TC
heavy duty 产品型号: TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC420-, TPC100-, TPR100-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310- 地区/国家: China 认证机构: NEPSI 保护: Ex ia IIC T6...T1 Ga, Ex iaD Txxx°C | 中文 | |
47. | ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process TC direct in contact, Process TC General purpose, Process TC Heavy duty 产品型号: TR11-, TR12-, TR13-, TR15-, TR24-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TR10-, TPR100-, TPC100-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- 保护: Ex d IIC T6...T1 Ga/Gb, Ex d IIC Txxx°C Gb, Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIIC Txxx°C Da, Ex ia IIIC Txxx°C Da/Db, Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/Db | 俄语 | |
48. | Process RTD Heavy duty, Process RTD Hygienic 产品型号: TR61-, TR62-, TR63-, TR65-, TR66-, TC61-, TC62-, TC63-, TC65-, TC66- 地区/国家: Europe (ATEX) 认证机构: CESI 类别: II1/2GD, II2GD, II2G 保护: Ex d IIC T6, Ex tD A21 | 英语 意大利语 | |
49. | Process RTD Heavy duty 产品型号: TR61-, TR62-, TR63-, TR65-, TR66- 地区/国家: South Korea 认证机构: KOSHA 保护: Ex d IIC T6...T4 | ||
50. | ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact 产品型号: TR11-, TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TR10-, TPR100-, TPC100-, TM412-, TM411-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- 地区/国家: International (IECEx) 认证机构: DEKRA 保护: Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIIC Txxx°C Da, Ex ia IIIC Txxx°C Da/Db | 英语 | |
51. | ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact 产品型号: TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- 地区/国家: China 认证机构: NEPSI 保护: Ex ia IIC T6...T1 Ga, Ex iaD Txxx°C | 中文 | |
52. | ACCESSORIES: RTD INSERT, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic 产品型号: TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TPR100-, TR88- 地区/国家: South Korea 认证机构: KOSHA 保护: Ex ia IIC T6...T1 | ||
53. | Product family: Process RTD heavy duty, Process TC heavy duty 产品型号: TC61-, TC63-, TC66-, TR61-, TR63-, TR66- 地区/国家: South Korea 认证机构: KOSHA 保护: Ex t Zone 20/21 | ||
54. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TC61-, TC62-, TC63-, TC65-, TC66-, TR61-, TR62-, TR63-, TR65-, TR66- 地区/国家: Europe (ATEX) 认证机构: KEMA 类别: II 2 D, II 2 G, II 1/2 D, II 1/2 G 保护: Ex d IIC T6...T1 Ga/Gb, Ex d IIC T6...T1 Gb, Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/Db | 英语 | |
55. | Product family: Process RTD heavy duty, Process TC heavy duty 产品型号: TC66-, TR66- 地区/国家: Great Britain 认证机构: CML 保护: Ex d Zone 0/1, Ex d Zone 1, Ex t Zone 20/21, Ex t Zone 21 | 英语 | |
56. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TR66-, TR65-, TR63-, TR62-, TR61-, TC66-, TC65-, TC63-, TC62-, TC61- 地区/国家: China 认证机构: NEPSI 保护: Ex d IIC T6...T4 Gb | 中文 | |
57. | Product family: Process RTD heavy duty, Process TC heavy duty 产品型号: TC61-, TC63-, TC66-, TR61-, TR63-, TR66- 地区/国家: South Korea 认证机构: KOSHA 保护: Ex d Zone 0/1 | ||
58. | Product family: Process RTD heavy duty, Process TC heavy duty 产品型号: TC61-, TC63-, TC65-, TC66-, TR61-, TR63-, TR65-, TR66- 地区/国家: South Korea 认证机构: KOSHA 保护: Ex t Zone 21 | ||
59. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TC61-, TC62-, TC63-, TC65-, TC66-, TR61-, TR62-, TR63-, TR65-, TR66- 地区/国家: International (IECEx) 认证机构: KEMA 保护: Ex d IIC T6...T1 Gb, Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/Db | 英语 | |
60. | Product family: Accessories: RTD insert, Accessories: TC insert, Process RTD direct contact, Process RTD general purpose, Process RT
D heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC general purpose, Process TC
heavy duty 产品型号: TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TPR100-, TPC100-, TM412-, TM411-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- 地区/国家: Europe (ATEX) 认证机构: DEKRA 类别: II 1/2 D, II 1/2 G, II 1 D, II 1 G 保护: Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIIC Txxx°C Da | 英语 | |
61. | Product family: Process RTD heavy duty, Process TC heavy duty 产品型号: TC61-, TC63-, TC65-, TC66-, TR61-, TR63-, TR65-, TR66-, TC62-, TR62- 地区/国家: South Korea 认证机构: KOSHA 保护: Ex d Zone 1 | ||
62. | Product family: Process RTD heavy duty, Process TC heavy duty 产品型号: TC61-, TC62-, TC63-, TC65-, TC66-, TR61-, TR62-, TR63-, TR65-, TR66- 地区/国家: South Korea 认证机构: KOSHA 保护: Ex i Zone 0/1 | ||
63. | Product family: Accessories: RTD insert, Accessories: TC insert, Process RTD direct contact, Process RTD general purpose, Process RT
D heavy duty, Process RTD hygienic, Process TC general purpose, Process TC heavy duty 产品型号: TPR100-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TST310-, TPC100-, TM412-, TM411-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- 地区/国家: China 认证机构: 保护: Ex i Zone 0/1 | 英语 | |
Metrology | |||
64. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Head transmitters, Process RTD general purpos
e, Process RTD heavy duty 产品型号: TM131-, TMT182-, TMT82-, TPR100-, TPR300-, TR62-, TR66-, TR88-, TS111-, TS211- 地区/国家: Others 认证机构: NMI 证书号: NMI TC8683 | 英语 | |
65. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Low cost RTD general purpose, Process RTD dir
ect contact, Process RTD general purpose, Process RTD heavy duty, RTD thermometer 产品型号: TR88-, TS111-, TSM187-, TSM487-, TST187-, TST310-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST487-, TST602-, TR66-, TR65-, TR63-, TR62-, TR61-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TPR300-, TPR100- 地区/国家: Russia 认证机构: Rosstandart 证书号: 68002-17 | 俄语 | |
66. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Process RTD direct contact, Process RTD gener
al purpose, Process RTD heavy duty 产品型号: TEC300-, TET300-, TM101-, TM111-, TM121-, TM131-, TPC100-, TPC200-, TPC300-, TPR100-, TPR300-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR25-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TS211-, TST310-, TST90- 地区/国家: Uzbekistan 认证机构: UZS 证书号: 02-2.0171 | 俄语 | |
Marine | |||
67. | Product family: Process RTD general purpose, Process RTD heavy duty 产品型号: TM131-, TR63-, TR66- 地区/国家: International 认证机构: DNV | 英语 |