Leírás | Verzió | Nyelv | |
Műszaki leírás (TI) | |||
1. | TI Weld-in adapter, process adapter and flanges Level, pressure and temperature measurement | ||
2. | Cerabar S PMC71, PMP71, PMP75 Process pressure measurement | ||
Használati utasítás (BA/KA) | |||
3. | Cerabar S PMC71, PMP71, PMP75 HART V02.30.zz Operating Instructions Pressure transmitter with ceramic and metal sensors | ||
4. | Cerabar S PMC71, PMP71, PMP75 FOUNDATION Fieldbus (V 04.00.zz) Operating Instructions Pressure transmitter with ceramic and metal sensors Overload-resistant and function-monitored; Communication via FOUNDATION Fieldbus | ||
5. | Cerabar S / Deltabar S / Deltapilot S HART V02.30.zz Description of Instrument Functions Cerabar S PMC71, PMP71, PMP75 Pressure transmitter Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter Deltapilot S FMB70 Hydrostatic pressure transmitter | ||
6. | Cerabar S / Deltabar S / Deltapilot S, Description of device functions
FOUNDATION Fieldbus V 04.00.zz Cerabar S PMC71, PMP71, PMP75 Pressure transmitter Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter Deltapilot S FMB70 Hydrostatic pressure transmitter | ||
7. | Cerabar S PMC71, PMP71, PMP75 PROFIBUS PA (V 04.01.zz) Operating Instructions Pressure transmitter with ceramic and metal sensors Overload-resistant and function-monitored; Communication via PROFIBUSPA | ||
8. | Cerabar S Operating Instructions HART, Software version 7.1 Cerabar S PMC631, PMC731, PMP635, PMP731, Pressure transmitter | ||
9. | Cerabar S /Deltabar S /Deltapilot S Description of device functions PROFIBUS PA V04.01.zz Cerabar S PMC71, PMP71, PMP75 Pressure transmitter Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter Deltapilot S FMB70 Hydrostatic pressure transmitter | ||
Short Instruction (KA) | |||
10. | Cerabar S, Deltabar S, Deltapilot S Cerabar S, Deltabar S, Deltapilot S Process pressure measurement/differntial pressure measurement/hydrostatic level measurement V 04.00.zz | 12/14 | Német Angol |
11. | Cerabar S, Deltabar S, Deltapilot S Cearabar S - pressure transmitter Deltabar S - differential pressure transmitter Deltapilot S - hydrostatic transmitter | 12/14 | Német Angol |
12. | Exchange of sensor unit on Cerabar S PMC71 Exchange of sensor unit on Cerabar S PMC71 | 11/06 | Német Angol |
13. | Cerabar S PMC71, PMP71, PMP75 Folyamatnyomás-mérés | 06/22 | Angol |
14. | Cerabar S PMC71, PMP71, PMP75 Folyamatnyomás-mérés | 06/22 | Angol |
15. | Cerabar S PMC71, PMP71, PMP75 Folyamatnyomás-mérés | 06/22 | Angol |
16. | Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons | 05/21 | Német Angol |
17. | Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher | 05/21 | Német Angol |
18. | Cerabar S, Deltabar S, Deltapilot S - Exchange of HistoROM module Cerabar S, Deltabar S, Deltapilot S - Exchange of HistoROM module | 04/21 | Német Angol |
19. | Exchange of EX-D sensor unit on Cerabar S PMC71 Exchange of EX-D sensor unit on Cerabar S PMC71 | 04/12 | Német Angol |
20. | Exchange of sensor unit for separate version on Cerabar S PMC71 Exchange of sensor unit for separate version on Cerabar S PMC71 | 04/12 | Német Angol |
21. | Exchange of electronics on Cerabar S, Deltabar S, and Deltapilot S Austausch der Elektronik am Cerabar S, Deltabar S, Deltapilot S Exchange of electronics on Cerabar S, Deltabar S, and Deltapilot S FMB70-, FMD72-, FMD76-, FMD77-, FMD78-, PMC71-, PMD70-, PMD75-, PMP71-, PMP72-, PMP75- | 04/12 | Német Angol |
22. | Cerabar S, Deltabar S, Deltapilot S Cearabar S - pressure transmitter Deltabar S - differential pressure transmitter Deltapilot S - hydrostatic level measurement V02.30.zz | 03/18 | Német Angol |
Szerelési útmutató (EA) | |||
23. | Cable separate version Installation Instructions Cerabar M, Cerabar S, Deltabar S, Deltapilot M, Deltapilot S | ||
24. | Process sealing Installation instruction Cerabar M, Cerabar S, Deltabar | ||
25. | Thread PMC71 Installation instruction Cerabar S | ||
26. | Aluminum housing T14 Installation instruction Cerabar S, Deltabar S, Deltapilot S | ||
27. | Adapter and washer for process isolating diaphragm, internal, Flush mount threaded adapter Cerabar PMC51B, PMC71B Cerabar M PMC51, Cerabar S PMC71 | ||
28. | Mounting set for housing T14/15 Installation instruction Cerabar S, Deltabar S, Deltapilot S | ||
29. | Electronics Installation Instructions Cerabar S PMC71, PMP71, PMP75, Deltabar S FMD77, FMD78, PMD75, Deltabar FMD71, FMD72, Deltapilot S FMB70 | ||
30. | Mounting kits for housing T14/T15/T17 Cerabar S PMC71, PMP71/75 Deltabar S PMD75, FMD77/78 Deltabar FMD71/72 Deltapilot S FMB70 | ||
31. | Feed-through and adapter for T15 Installation Instruction Cerabar S, Deltabar S, Deltapilot S | ||
32. | Safety instructions for all spare parts Installation instruction Spare parts | ||
33. | Terminal module Installation Instructions Cerabar S PMC71, PMP71, PMP75, Deltabar S FMD77, FMD78, PMD75, Deltabar FMD71, FMD72, Deltapilot S FMB70 | ||
34. | Screw set Cerabar PMC51B, PMC71B Cerabar M PMC51, Cerabar S PMC71 Deltabar FMD71 | ||
35. | Display Installation Instruction Cerabar S, Deltabar, Deltabar S, Deltapilot S | ||
36. | Push button housing Installation instruction Cerabar S, Deltabar S, Deltapilot S | ||
37. | Harting plug HAN7D Installation instruction Cerabar M/S, Deltabar M/S, Deltapilot M/S | ||
38. | Process seal Cerabar PMC51B, PMC71B Cerabar M PMC51, Cerabar S PMC71 Deltabar FMD71 | ||
39. | Installation instruction - Ground terminal T14/T15/T17, F30/F31 Cerabar S, Deltabar S, Deltabar, Cerabar M, Deltabar M, Deltapilot M | ||
Robbanásvédelmi előírások (XA) | |||
40. | Safety Instructions Cerabar S PMC71, PMP71, PMP72, PMP75 Deltabar S FMD76, FMD77, FMD78, PMD70, PMD75 FM Control Drawing 960006703 E IS | ||
41. | Cerabar S PMC71, PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Ex ia IIC T3/T4/T6 Ga/Gb | ||
42. | Cerabar S PMC71, PMP71, PMP75 EAC: Ga/Gb Ex ia IIC T6...T4 Ga/Gb Ex ia IIC T6...T3 Ex ia IIIC T85°C Da/Db Safety Instructions Process Pressure | ||
43. | Safety instructions Cerabar S PMC71 Ex d ia IIC T6 Gb IECEx KEM 10.0031 | ||
44. | Cerabar S PMC71, PMP71, PMP75 EAC: Ga/Gb Ex ia IIC T6...T3 Safety Instructions Process Pressure | ||
45. | Cerabar S PMC71 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 1/2 D Ex ia IIIC T200 135°C Da/Db II 1/2 D Ex ia IIIC T200 150°C Da/Db | ||
46. | Cerabar S PMC71, PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus ATEX: II 1/2 G Ex ia IIC T6...T4/T3 Ga/Gb IECEx: Ex ia IIC T6...T4/T3 Ga/Gb | ||
47. | Cerabar S PMC71 EAC: Ex ia IIIC T85°C Da/Db Safety Instructions Process Pressure | ||
48. | Safety Instructions Cerabar S PMC71, PMP71, PMP75 CSA Control Drawing 960006700 J IS | ||
49. | XA Cerabar S PMC71 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Ex ia IIIC Txxx°C Da/Db | ||
50. | Safety Instructions Cerabar S PMC71, PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Ex nA IIC T6 Gc GYJ14.1448 (NEPSI) | ||
51. | Cerabar S PMC71, PMP71, PMP75 4–20mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 3 G Ex ec IIC Gc | ||
52. | Cerabar S PMC71 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Ex d ia IIC T3/T4/T6 Gb | ||
53. | Cerabar S PMC71 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 2 G Exdb ia IIC T6...T4/T3 Gb | ||
54. | Cerabar S PMC71, PMP71, PMP75 4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 1/2 G Ex ia IIC T6...T4/T3 Ga/Gb | ||
55. | XA Cerabar S PMC71, PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Ex ia IIC T6 Ga/Gb | ||
56. | Cerabar S PMC71, PMP71, PMP72, PMP75 KEMA 03 ATEX 1561 ATEX II 1/2GD EEx ia | ||
57. | Cerabar S PMC71, PMP71, PMP75 4–20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 1 G Ex ia IIC Ga II 1 D Ex ia IIIC Da | ||
58. | Cerabar S PMC71 KEMA 03 ATEX 1561 II 1/2 D Protection: Ex iaD 20 IP67 T85°C | ||
59. | Safety Instructions Cerabar S PMP71, PMP75, PMC71 FM Control Drawing XA01070P-B XP, DIP, NI | ||
60. | Safety Instructions Cerabar S PMP71, PMP75, PMC71 FM Control Drawing 960006699 F IS, NI, DIP | ||
61. | Safety Instructions Cerabar S PMC71, PMP71, PMP75 Ex ia IIC T6 Ga/Gb IECEx KEM06.0011 | ||
62. | Cerabar S PMC71 EAC: 1Ex db ia IIC T6...T4 Gb 1Ex db ia IIC T6...T3 Gb Safety Instructions Process Pressure | ||
63. | Cerabar S PMC71, PMP71, PMP75 Deltabar S FMD77, FMD78, PMD75 CSA Control Drawing 960006717 G IS | ||
64. | Cerabar S PMC71, PMP71, PMP75 4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 1/2 G Ex ia IIC T6...T4/T3 Ga/Gb II 1/2 D Ex ia IIIC Txxx°C Da/Db | ||
65. | XA Cerabar S PMC71 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Ex db ia IIC T6...T4 Gb Ex db ia IIC T6...T3 Gb | ||
66. | Cerabar S PMC71, PMP71, PMP75 4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 1 G Ex ia IIC Ga II 1 D Ex ia IIIC Da | ||
67. | Cerabar S PMC71 4–20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus ATEX: II 2 G Ex db ia IIC T6...T4/T3 Gb IECEx: Ex db ia IIC T6...T4/T3 Gb | ||
68. | Safety Instructions Cerabar S PMP71, PMP75, PMC71 FM Control Drawing XA01063P-A NI | ||
69. | Cerabar S PMC71 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 1/2 D Ex ia IIIC T200 135°C Da/Db II 1/2 D Ex ia IIIC T200 150°C Da/Db | ||
70. | Safety Instructions Cerabar S PMC71, PMP71, PMP75 CSA Control Drawing 960008824 E HART, PA, FF, 1-5 V XP | ||
71. | Cerabar S PMC71, PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 1/2 G Ex ia IIC T6...T4/T3 Ga/Gb II 1/2 D Ex ia IIIC Txxx°C Da/Db | ||
72. | Cerabar S PMC71, PMP71, PMP75 4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 3 G Ex ec IIC Gc | ||
73. | Cerabar S PMC71 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Ex db ia IIC T6 Gb Ex db ia IIC T4 Gb | ||
Bizonylat (ZE) | |||
74. | Certificate of compliance EHEDG Cerabar M, Cerabar S, Deltabar Certificate No. PE 14-3454 | ||
75. | Cerabar S PMC71, PMP71, PMP75 Allgemeine bauaufsichtliche Zulassung Z-65.11-385 (DIBt) | ||
76. | RFID TAG Certificate/Declaration of Conformity ATEX: II 2 G Ex ia IIC T6 Gb II 2 D Ex ia IIIC T80°C Db; IECEx: Ex ia IIC T6 Gb Ex ia IIIC T80°C Db IECEx EPS 15.0042X; EPS 15 ATEX 1 1011 X | ||
Bizonylat FM/CSA (ZD) | |||
77. | Cerabar S PMC71, PMP71, PMP72, PMP75 CSA Drawing No.: 960535-2092 E Drawing Type: Control Drawing 4...20 mA HART | ||
78. | Cerabar S PMC71, PMP71, PMP72, PMP75 FM Drawing No.: 960535-1092 D Drawing Type: Control Drawing | ||
79. | Cerabar S PMC71, PMP71, PMP72, PMP75 CSA Drawing No.: 960006700 F Drawing Type: Control Drawing | ||
80. | Cerabar S, Deltabar S PMC71, PMP71, PMP72, PMP75, FMD76, FMD77, FMD78, PMD70, PMD75 CSA Drawing No.: 960006717 A Drawing Type: Control Drawing PROFIBUS PA, FOUNDATION Fieldbus | ||
81. | Cerabar S PMC71, PMP71, PMP72, PMP75 CSA Drawing No.: 960535-2092 C Drawing Type: Control Drawing 4...20 mA HART | ||
82. | Cerabar S, Deltabar S PMC71, PMP71, PMP75, FMD76, FMD77, FMD78, PMD70, PMD75 CSA Drawing No.: 960006717 D Drawing Type: Control Drawing | ||
83. | Cerabar S, Deltabar S PMC71, PMP71, PMP72, PMP75, FMD76, FMD77, FMD78, PMD70, PMD75 FM Drawing No.: 960006703 C Drawing Type: Control Drawing | ||
84. | Cerabar S PMC71, PMP71, PMP72, PMP75 CSA Drawing No.: 960535-1092 B Drawing Type: Control Drawing 4...20 mA HART | ||
85. | Cerabar S, Deltabar S PMC71, PMP71, PMP72, PMP75, FMD76, FMD77, FMD78, PMD70, PMD75 FM Drawing No.: 960006703 A Drawing Type: Control Drawing PROFIBUS PA, FOUNDATION Fieldbus | ||
86. | Cerabar S, Deltabar S PMC71, PMP71, PMP72, PMP75, FMD76, FMD77, FMD78, PMD70, PMD75 CSA Drawing No.: 960006717 C Drawing Type: Control Drawing | ||
Speciális dokumentáció (SD) | |||
87. | Mechanical accessories for pressure measuring devices Pressure measurement | ||
88. | Mounting hints for weld-in adapter Level and pressure measurement Special Documentation Mounting hints for weld-in adapter | ||
89. | Mounting kit for new T14 housing Mounting kit for new T14 housing | ||
90. | Mounting instructions for the universal adapter Cerabar, Deltabar, Deltapilot | ||
91. | RFID TAG Special Documentation RFID TAG Special Documentation | ||
92. | Cerabar S PMP71/75, PMC71 Functional Safety data sheet / Datenblatt zur Funktionalen Sicherheit | ||
93. | Einsatz im Trinkwasserbereich (KTW/UBA) Use in the drinking water sector (KTW/UBA) Utilisation dans le domaine de l’eau potable (KTW/UBA) Einsatz im Trinkwasserbereich (KTW/UBA) Use in the drinking water sector (KTW/UBA) Utilisation dans le domaine de l’eau potable (KTW/UBA) | ||
94. | Interoperability Statement: Cerabar S (Evolution), FOUNDATION fieldbus Endress+Hauser field device has been tested with Rockwell Automation Integrated Architecture-based host system Allen-Bradley ControlLogix. Cerabar S (Evolution), FOUNDATION fieldbus Pressure Transmitter, Device Revision: 5, DD Revision: 1, Device ID: 0x1007, Software Revision: 2.00 | ||
95. | SD Hygiene certificates Level and pressure measuring devices | ||
96. | SD IEC 61406-1 Automatic identification of physical objects | ||
97. | Cerabar S, Cerabar M, Deltabar S PMC71, PMP72, PMP75, PMP55, FMD77, FMD78 Erklärung zur Druckgeräterichtlinie Declaration to Pressure Equipment Directive Déclaration relative à la Directive Equipements sous Pression | ||
98. | Application conditions for seals and plastics in the food sector Level measurement, pressure measurement Special Documentation Application conditions for seals and plastics in the food sector | ||
99. | Functional Safety Manual Cerabar S PMC71, PMP71, PMP75 Process Pressure and Level Measurement with Output Signal 4...20 mA | ||
100. | Deltapilot M/S, Waterpilot, Cerabar M/S, Deltabar M/S Einsatz im Trinkwasserbereich (NSF) Use in the drinking water sector (NSF) Utilisation dans le domaine de l’eau potable (NSF) Special Documentation Einsatz im Trinkwasserbereich (NSF) Use in the drinking water sector (NSF) Utilisation dans le domaine de l’eau potable (NSF) | ||
101. | Pressure Equipment Directive (PED) Pressure measurement | ||
Functional Safety (FY) | |||
102. | Cerabar S PMC71 Process pressure and level measurement with 4-20 mA output signal | 11/21 | Angol |
Információ a gyártóról (MI) | |||
103. | Cerabar S: PMC71, PMP71, PMP75 Manufacturer information for users regarding software updates (NE53) Software version V04.01.00 PA | ||
104. | Cerabar S: PMC71, PMP71, PMP75 Manufacturer information for users regarding software updates (NE53) Softwareversion V02.20.00 HART | ||
105. | Cerabar S PMC71, PMP71, PMP75, Deltabar S PMD70, PMD75, FMD76, FMD77, FMD78 Manufacturer Information for users regarding softwareupdates (NE53) Software version V03.00.00 / DevRev 6 FOUNDATION FIELDBUS | ||
106. | Deltabar S PMD70, PMD75, FMD76, FMD77, FMD78 Cerabar S PMC71, PMP71, PMP75 Manufacturer Information for users regarding software updates (NE53) Software version 02.10.40 | ||
107. | Cerabar S: PMC71, PMP71, PMP75 Manufacturer information for users regarding software updates (NE53) Software version V02.11.00 HART | ||
108. | Cerabar S: PMC71, PMP71, PMP75 Manufacturer information for users regarding software updates (NE53) Softwareversion V04.00.01 FF | ||
109. | Simatic PDM PROFIBUS Package V1.12.00 Manufacturer Information includes PDM - Device List, Release Notes – PROFIBUS Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.12.00 | ||
110. | AMS HART Package V1.12.00 Manufacturer Information includes AMS - Device List, Release Notes – HART Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.12.00 | ||
111. | Please fill in. (You can find example text among the HELP menu) Please fill in. (You can find example text among the HELP menu) | ||
112. | Simatic PDM HART Package 1.14.00 Manufacturer Information includes PDM - Device List, Release Notes – HART Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.14.00 | ||
113. | PRM HART Package V1.08.00 Manufacturer Information includes PRM - Device List, Release Notes – HART Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.08.00 | ||
114. | Deltabar S PMD70, PMD75, FMD76, FMD77, FMD78 Cerabar S PMC71, PMP71, PMP75 Manufacturer Information for users regarding software updates (NE53) Software version V4.00.10 PROFIBUS PA | ||
115. | PRM FOUNDATION fieldbus Package V1.05.00 Manufacturer Information includes PRM - Device List, Release Notes – FOUNDATION fieldbus Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.05.00 | ||
116. | Deltabar S: PMD75, FMD77, FMD78, Cerabar S: PMC71, PMP71, PMP75, Deltapilot S: FMB70 Manufacturer information for users regarding software updates (NE53) Firmware V02.30.06, HART | ||
117. | AMS FOUNDATION fieldbus Package V1.06.00 Manufacturer Information includes AMS - Device List, Release Notes – FOUNDATION fieldbus Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.06.00 | ||
Publikációk (PU) | |||
118. | Terms and Conditions of Purchase of the Endress+Hauser Companies in CH Terms and Conditions of Purchase of the Endress+Hauser Companies in Switzerland | 01/24 | Angol |
119. | Einkaufsbedingungen der Endress+Hauser Gesellschaften in der Schweiz Einkaufsbedingungen der Endress+Hauser Gesellschaften in der Schweiz | 01/24 | Német |
120. | Ceraphire ceramiczne czujniki ciśnienia i różnicy ciśnień Innowacyjne uzupełnienie dla czujników z membraną metalową. | 01/10 | Lengyel |
Tevékenységi körök | |||
121. | Pressure measurement Powerful instruments for process pressure, differential pressure, level and flow | 08/21 | Angol |
122. | Misura della pressione Potenti strumenti per la misura della pressione di processo, pressione differenziale, livello e portata | 08/21 | Olasz |
123. | Medición de presión Instrumentos avanzados para mediciones de presión, presión diferencial, nivel y caudal de proceso | 08/21 | Spanyol |
124. | Druckmesstechnik Leistungsfähige Messgeräte für Prozessdruck, Differenzdruck, Füllstand und Durchfluss | 08/21 | Német |
125. | 圧力測定 プロセス圧力、差圧、レベル、流量測定用の高性能伝送器 | 07/23 | Japán |
126. | Basınç Ölçümü Proses basıncı, farkbasınç, seviye ve akış için güçlü enstrümanlar | 05/15 | Török |
127. | Pomiar ciśnienia Potężna aparatura do pomiaru ciśnienia procesowego, różnicy ciśnień, poziomu i przepływu | 03/14 | Lengyel |
Szakmai kiadvány | |||
128. | Pressure instrumentation: Selection guide for pressure, differential pressure, level and flow measurement Pressure instrumentation: Selection guide for pressure, differential pressure, level and flow measurement | 03/21 | Angol |
Esettanulmányok | |||
129. | Prozessautomatisierung, die Gold wert ist Memosens pH-Sensoren verbessern Prozesse bei Agnico Eagle | 07/16 | Német |
130. | Process automation worth its weight in gold Memosens pH sensors improve processes at Agnico Eagle | 07/16 | Angol |
131. | L’automatisation des process vaut son pesant d’or Memosens Les sondes de pH améliorent les process chez Agnico Eagle | 07/16 | Francia |
132. | PMC71 in DP level measurement in herbicide thin film - chemical Cerabar S PMC71 Ceraphire ceramic pressure transmitters handle high temperature vacuum applications and cleaning of residue on thediaphragm | 06/10 | Angol |
133. | Ceramic pressure transmitters solves problems encountered with metal diaphragm Cerabar S PMC71 Ceraphire™ ceramic pressure transmitters handle physical abuse in knot drainer/separators. | 06/10 | Angol |
134. | PMC71 DP level measurement in vacuum distillation - chemical Cerabar S with Ceraphire sensor absolute pressure transmitters withstand high temperature vacuum applications. | 06/10 | Angol |
135. | PMC71 in DP level measurement in MMA acid stripper columns - chemical Cerabar S PMC71 Ceraphire ceramic pressure transmitters handle highly corrosive chemicals | 06/10 | Angol |
136. | PMC71 with absolute pressure measurement in Isocyanate vacuum distillation - chemical Cerabar S PMC71 Ceraphire pressure transmitters handle high temperature vacuum applications with coatings buildup | 06/10 | Angol |
137. | Flush mounted process connection in abrasive application Cerabar S PMC71 used to measure process pressure in a pipe. The ceramic cell guarantees long term stability. | 01/10 | Angol |
Rendszerépítő partner | |||
138. | Cerabar S Pressure Transmitter via FOUNDATION fieldbus to the PlantPAx Process Automation System System using a 1757-FFLD or FFLDC Integration Document | 03/12 | Angol |
139. | Cerabar S Transmitter via PROFIBUS PA to the PlantPAx Process Automation System System using a 1788HP-EN2PAR Linking Device Integration Document | 01/13 | Angol |
140. | Cerabar S Transmitter via HART to the PlantPAx Process Automation System System using a ControlLogix 1756 HART Analog Input Module Integration Document | 01/09 | Angol |
Tender kiírás | |||
141. | Cerabar S, PMC 71 Digitaler Druckmessumformer mit kapazitiver, ölfreier Keramikmesszelle | 02/21 | Német |
General Station Description (GSD) | |||
142. | GSD Single, GSD_EH_PA_PR_Cerabar_0x1541_PALIB, 14.04.2014 (Pressure, Cera
bar S, 0x1541) PROFIBUS PA, PROFIBUS System Version: Any | 1.00.00 | Semleges nyelv |
143. | GSD Single, GSD_EH_PA_PR_CerabarS_0x1541_0x03_0x01_PALIB, 19.05.2014 (Pre
ssure, Cerabar S, 0x1541) PROFIBUS PA, PROFIBUS System Version: Any | 1.00.00 | Semleges nyelv |
Electronic Data Description (EDD) | |||
144. | EDD Single, EH_FF_PR_CerabarS_0x1007b_0x05_0x01_FFLIB_ITK4_61, 09.11.2016
(Pressure, Cerabar S, 0x1 FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: ITK 4.61 | 1.00.00 | Semleges nyelv |
145. | EDD Single, AMS_FF_PR_Cerabar_S_0x1007b_0x07_0x02, 07.04.2014 (Pressure,
Cerabar S, 0x1007b) FOUNDATION Fieldbus H1, AMS Version: 11.5 | 1.00.00 | Semleges nyelv |
146. | EDD Single, PDM_PA_PR_CerabarS_0x1541_0x01_0x01, 04.01.2019 (Pressure, Cerabar S, 0x1541) PROFIBUS PA, PDM Version: 6.0 SP5 | 1.00.00 | Semleges nyelv |
147. | EDD Single, PDM_HART_PR_CerabarS_0x0018_0x16_0x03, 28.05.2015 (Pressure, Cerabar S) HART, PDM Version: 6.1, 8.1, 8.2 SP 1 | 1.00.00 | Semleges nyelv |
148. | EDD Single, AMS12_0_HART_PR_CerabarS_0x0018_0x16_0x04, 31.01.2018 (Pressure, Cerabar S, 0x0018) HART, AMS Version: 12.0, 12.5, 13.0, 13.1, 13.5 | 1.00.00 | Semleges nyelv |
149. | EDD Single, PDM_HART_PR_CerabarS_0x0018_0x0A_0x01, 06.11.2018 (Pressure, Cerabar S, 0x0018) HART, PDM Version: 6.0 SP5 | 1.00.00 | Semleges nyelv |
150. | EDD Single, PDM_HART_PR_CerabarS_0x0018_0x17_0x01, 23.04.2018 (Pressure, Cerabar S, 0x0018) HART, PDM Version: 6.1, 9.0.1.2 | 1.00.00 | Semleges nyelv |
151. | EDD Single, FDM_HART_PR_CerabarS_0x0018_0x16_0x04, 31.01.2018 (Pressure, Cerabar S, 0x0018) HART, Field Device Manager Version: R430.1 | 1.00.00 | Semleges nyelv |
152. | EDD Single, PDM_HART_PR_CerabarS_0x0018_0x14_0x01, 06.11.2018 (Pressure, Cerabar S, 0x0018) HART, PDM Version: 6.0 SP5 | 1.00.00 | Semleges nyelv |
153. | EDD Single, EH_FF_PR_CerabarS_0x1007b_0x06_0x03_FFLIB_ITK5_20, 09.11.2016
(Pressure, Cerabar S, 0x1 FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: ITK 5.20 | 1.00.00 | Semleges nyelv |
154. | EDD Single, PDM_HART_PR_CerabarS_0x0018_0x15_0x07, 25.02.2015 (Pressure,
Cerabar S, 0x0018) HART, PDM Version: 6.0 SP5, 6.1, 8.1, 8.1 SP1 | 1.00.00 | Semleges nyelv |
155. | EDD Single, AMS10_HART_PR_CerabarS_0x0018_0x17_0x02, 24.01.2018 (Pressure, Cerabar S, 0x0018) HART, AMS Version: 10.0, 10.1, 10.5, 11.0, 11.1, 11.5, 12.0 | 1.00.00 | Semleges nyelv |
156. | EDD Single, EH_FF_PR_CerabarS_0x1007b_0x05_0x01_FFLIB_ITK4_60, 09.11.2016
(Pressure, Cerabar S, 0x1 FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: ITK 4.60 | 1.00.00 | Semleges nyelv |
157. | EDD Single, EDD_FF_PR_Cerabar_S_0x1007b_0x07_0x02, 12.05.2014 (Pressure,
Cerabar S, 0x1007b) FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: Any | 1.00.00 | Semleges nyelv |
158. | EDD Single, FDM_HART_PR_CerabarS_0x0018_0x17_0x02, 25.01.2018 (Pressure, Cerabar S, 0x0018) HART, Experion Version: R432.1 Field Device Manager Version: R450.1 | 1.00.00 | Semleges nyelv |
159. | EDD Single, PDM_PA_PR_CerabarS_0x1541_0x01_0x02, 04.01.2019 (Pressure, Cerabar S, 0x1541) PROFIBUS PA, PDM Version: 6.0 SP5, 8.1 | 1.00.00 | Semleges nyelv |
160. | EDD Single, AMS11_HART_PR_CerabarS_0x0018_0x15_0x02, 21.08.2019 (Pressure, Cerabar S, 0x0018) HART, AMS Version: 10.5, 11.0, 11.1, 11.5, 12.0 | 1.00.00 | Semleges nyelv |
161. | EDD Single, FDM_HART_PR_CerabarS_0x0018_0x15_0x04, 31.03.2014 (Pressure, Cerabar S, 0x0018) HART, Field Device Manager Version: R430.1 | 1.00.00 | Semleges nyelv |
162. | EDD Single, AMS12_0_HART_PR_CerabarS_0x0018_0x17_0x02, 24.01.2018 (Pressure, Cerabar S, 0x0018) HART, AMS Version: 12.0, 12.5, 13.0, 13.1, 13.5 | 1.00.00 | Semleges nyelv |
163. | EDD Single, AMS10_0_HART_PR_CerabarS_0x0018_0x16_0x04, 31.01.2018 (Pressure, Cerabar S, 0x0018) HART, AMS Version: 10.0, 10.5, 11.0, 11.1, 11.5, 12.0 | 1.00.00 | Semleges nyelv |
164. | EDD Single, EH_FF_PR_CerabarS_0x1007b_0x06_0x01_FFLIB_ITK5_01, 09.11.2016
(Pressure, Cerabar S, 0x1 FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: ITK 5.01 | 1.00.00 | Semleges nyelv |
165. | EDD Single, AMS12_HART_PR_CerabarS_0x0018_0x15_0x02, 21.08.2019 (Pressure, Cerabar S, 0x0018) HART, AMS Version: 12.0, 12.5, 13.0, 13.1, 13.5 | 1.00.00 | Semleges nyelv |
166. | EDD Single, PDM_PA_PR_CerabarS_0x1541_0x03_0x02, 17.08.2015 (Pressure, Cerabar S) PROFIBUS PA, PDM Version: 6.0 SP5, 6.1, 8.1, 9.1 | 1.00.00 | Semleges nyelv |
Device Type Manager (DTM) | |||
167. | DTM Single, CerabarS_PMx7x_FF_FW4_00_zz_Dev_Rev_7, 12.05.2023 (Pressure, Cerabar S, 0x1007b) FOUNDATION Fieldbus H1, DeviceCare Version: 1.07.06 Field Device Manager Version: R430.1 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 FieldMate Version: 2.05 Plant Resource Manager Version: R3.10 | 1.6.55.40 | Semleges nyelv |
168. | DTM Single, CerabarS_PMx7x_FF_V3_00_xx_DevRev6, 12.05.2023 (Pressure, Cerabar S, 0x1007b) FOUNDATION Fieldbus H1, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.6.55.40 | Semleges nyelv |
169. | DTM Single, CerabarS_PMx7x_PA_FW4_01_zz_Dev_Rev_3, 16.05.2023 (Pressure, Cerabar S, 0x1541) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.155.349 | Semleges nyelv |
170. | DTM Single, CerabarS_PMx7x_PA_V4_00_xx, 16.05.2023 (Pressure, Cerabar S, 0x1541) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | Semleges nyelv |
171. | DTM Single, CerabarS_PMx7x_PA_V03_00_10, 16.05.2023 (Pressure, Cerabar S, 0x1541) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | Semleges nyelv |
172. | DTM Single, CerabarS_PMx7x_HART_FW_2_30_zz_Dev_Rev_23, 11.05.2023 (Pressure, Cerabar S, 0x0018) HART, ArchestrA IDE Version: 4.0.04001 DeviceCare Version: 1.07.06 Field Device Manager Version: R450.1 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 PACTware Version: 5.0 SP4 Plant Resource Manager Version: R3.31 | 1.4.189.51 | Semleges nyelv |
173. | DTM Single, CerabarS_PMx7x_HART_FW2_20_zz_Dev_Rev_22, 11.05.2023 (Pressure, Cerabar S, 0x0018) HART, DeviceCare Version: 1.07.06 Field Device Manager Version: R430.1 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 Plant Resource Manager Version: R3.11, R3.12 | 1.4.189.51 | Semleges nyelv |
174. | DTM Single, CerabarS_PMx7x_V02_00, 11.05.2023 (Pressure, Cerabar S, 0x0018) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.4.188.39 | Semleges nyelv |
175. | DTM Single, CerabarS_PMx7x_V02_10_xx, 11.05.2023 (Pressure, Cerabar S, 0x0018) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 Plant Resource Manager Version: R3.11 | 1.4.188.39 | Semleges nyelv |
176. | DTM Single, CerabarS_PMx7x_V01_00, 24.05.2023 (Pressure, Cerabar S, 0x0018) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.4.188.39 | Semleges nyelv |
Faceplate | |||
177. | Faceplate Library, PRM_FF_Package_Pressure_1_05_00, 29.05.2018 (Pressure) FOUNDATION Fieldbus H1, Plant Resource Manager Version: R3.02 | 1.05.00 | Semleges nyelv |
178. | Faceplate Single, PRM_HART_PR_CerabarS_0x0018_0x16_0x04, 31.01.2018 (Pressure, Cerabar S, 0x0018) HART, Plant Resource Manager Version: R3.12 | 1.00.00 | Semleges nyelv |
179. | Faceplate Single, PRM_FF_PR_Cerabar_S_0x1007b_0x07_0x02, 07.04.2014 (Pres
sure, Cerabar S, 0x1007b) FOUNDATION Fieldbus H1, Plant Resource Manager Version: R3.11 | 1.00.00 | Semleges nyelv |
180. | Faceplate Single, PRM_HART_PR_CerabarS_0x0018_0x17_0x02, 25.01.2018 (Pressure, Cerabar S, 0x0018) HART, Plant Resource Manager Version: R3.31 | 1.00.00 | Semleges nyelv |
Manufacturer Declaration | |||
181. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar Termékkód: FMD71-, PMC21-, PMC51-, PMC71- Nyilatkozat száma: HE_01715_01.23 gyártó Specifikáció: Food hygiene | Angol | |
182. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S Termékkód: PMP75-, PMP71-, PMP55-, PMP51-, PMD75-, PMD55-, PMC71-, PMC51-, FMD78-, FMB70-, FMB50- Nyilatkozat száma: HE_01550_04.23 gyártó Specifikáció: 1935/2004 | Angol | |
183. | Cerabar S Termékkód: PMC71- Nyilatkozat száma: HE_01285_01.20 gyártó Specifikáció: Food hygiene, 1935/2004 | Német | |
184. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar Termékkód: PMC71B-, PMC71-, PMC51B-, PMC51-, FMD71- Nyilatkozat száma: HE_01657_01.22 gyártó Specifikáció: Performance characteristics | Német Angol | |
185. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S Termékkód: FMB50-, FMB70-, FMD78-, PMC51-, PMC71-, PMD55-, PMD75-, PMP51-, PMP55-, PMP71-, PMP75- Nyilatkozat száma: HE_01550_01.22 gyártó Specifikáció: 1935/2004 | Angol | |
186. | Cerabar S Termékkód: PMC71- Nyilatkozat száma: HE_00568_01.17 gyártó Specifikáció: RoHS | Kínai | |
187. | Cerabar S Termékkód: PMC71- Nyilatkozat száma: HE_01285_02.20 gyártó Specifikáció: Food hygiene, 1935/2004 | Német | |
188. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S Termékkód: PMP75-, PMP71-, PMP55-, PMP51-, PMD75-, PMD55-, PMC71-, PMC51-, FMD78-, FMB70-, FMB50- Nyilatkozat száma: HE_01550_03.22 gyártó Specifikáció: 1935/2004 | Angol | |
189. | Cerabar, Cerabar S, Deltabar S Termékkód: FMD76-, FMD77-, FMD78-, PMC71-, PMC71B-, PMD70-, PMD75-, PMP51B-, PMP71-, PMP71B-, PMP72-, PMP75- Nyilatkozat száma: HE_01332_01.20 gyártó Specifikáció: Performance characteristics | Német Angol | |
190. | Product family: Cerabar, Cerabar S Termékkód: PMC71-, PMC71B- Nyilatkozat száma: HE_01581_01.22 gyártó Specifikáció: Cleaning oil and grease | Angol | |
191. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar M, Deltabar S Termékkód: PMP75-, PMP71B-, PMP71-, PMP55-, PMP51B-, PMP51-, PMD78B-, PMD75B-, PMD75-, PMD55B-, PMD55-, PMC71B-, PMC71-, PMC51B-, PMC51-, FMD78-, FMD77- Nyilatkozat száma: HE_01669_01.22 gyártó Specifikáció: Oxygen | Angol | |
192. | Cerabar S, Deltabar S, Deltapilot S Termékkód: FMB70-, FMD76-, FMD77-, FMD78-, PMC71-, PMD70-, PMD75-, PMP71-, PMP72-, PMP75- Nyilatkozat száma: HE_00729_01.17 | Német Angol | |
193. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S Termékkód: PMP75-, PMP71-, PMP55-, PMP51-, PMD75-, PMD55-, PMC71-, PMC51-, FMD78-, FMB70-, FMB50- Nyilatkozat száma: HE_01550_02.22 gyártó Specifikáció: 1935/2004 | Angol | |
194. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar S Termékkód: PMP71B-, PMP71-, PMD78B-, PMD75B-, PMD75-, PMD70-, PMC71B-, PMC71-, PMC51B-, PMC51- Nyilatkozat száma: HE_01659_01.22 gyártó Specifikáció: Explosion protection | Német Angol | |
195. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltapilot Termékkód: PMC71-, PMC71B-, PMP50-, PMP51-, PMP55-, PMP71-, PMP71B-, PMP72-, PMP75- Nyilatkozat száma: HE_01855_01.23 gyártó Specifikáció: | Angol | |
FDA Declaration | |||
196. | Cerabar M, Cerabar S, Deltabar Termékkód: FMD71-, PMC51-, PMC71- Nyilatkozat száma: FDA_00169_01.17 | Német Angol | |
197. | Cerabar S Termékkód: PMC71- Nyilatkozat száma: FDA_00006_05.15 | Német Angol | |
198. | Cerabar M, Cerabar S, Deltabar Termékkód: FMD71-, PMC45-, PMC51-, PMC71- Nyilatkozat száma: FDA_00155_02.21 | Német Angol | |
199. | Cerabar M, Deltabar, Cerabar S Termékkód: FMD71-, PMC71-, PMC51-, PMC45- Nyilatkozat száma: FDA_00155_01.17 | Német Angol | |
200. | Cerabar S Termékkód: PMC71- Nyilatkozat száma: FDA_00219_01.19 | Német Angol | |
201. | Cerabar S Termékkód: PMC71- Nyilatkozat száma: FDA_00238_01.20 | Német Angol | |
202. | Cerabar S Termékkód: PMC71- Nyilatkozat száma: FDA_00006_06.15 | Német Angol | |
EU Declaration | |||
203. | Product family: Cerabar S Termékkód: PMC71-, PMP71-, PMP75- Nyilatkozat száma: EU_00931_01.21 | Német Angol Francia | |
204. | Cerabar M, Cerabar S, Deltabar S Termékkód: PMC71-, PMP75- Nyilatkozat száma: EG03030 | Német Angol | |
205. | Product family: Cerabar S Termékkód: PMC71-, PMP75- Nyilatkozat száma: EU_01058_01.22 | Német Angol Francia | |
206. | Cerabar S Termékkód: PMC71-, PMP71-, PMP75- | Német Angol Francia | |
207. | Product family: Cerabar S, OEM Pressure Termékkód: PMC71- Nyilatkozat száma: EU_01068_01.22 | Német Angol Francia | |
208. | Cerabar S Termékkód: PMC71-, PMP71-, PMP75- | Német Angol Francia | |
209. | Product family: Cerabar S Termékkód: PMC71-, PMP71-, PMP75- Nyilatkozat száma: EU_01040_01.22 | Német Angol Francia | |
210. | Cerabar S Termékkód: PMC71-, PMP71-, PMP75- Nyilatkozat száma: EC_00551_04.17 | Német Angol Francia | |
211. | Cerabar S Termékkód: PMC71-, PMP71-, PMP75- Nyilatkozat száma: EC_00552_04.21 | Német Angol Francia | |
SIL Declaration | |||
212. | Cerabar S Termékkód: PMC71- Nyilatkozat száma: SIL_00284_01.18 | Angol | |
213. | Cerabar S Termékkód: PMC71- Nyilatkozat száma: SIL_00275_01.18 | Angol | |
214. | Cerabar S Termékkód: PMC71- Nyilatkozat száma: SIL_00276_01.18 | Angol | |
UK Conformity Assessed | |||
215. | Product family: Cerabar S [Product root: PMC71-, PMP71-, PMP75-Declaration number: UK_00445_01.21 | Német Angol Francia | |
216. | Product family: Cerabar S [Product root: PMC71-, PMP71-, PMP75-Declaration number: UK_00069_01.21 | Angol | |
217. | Product family: Cerabar S [Product root: PMC71-, PMP71-, PMP75-Declaration number: UK_00070_01.21 | Angol | |
218. | Product family: Cerabar S [Product root: PMC71-, PMP71-, PMP75-Declaration number: UK_00210_01.21 | Angol | |
219. | Product family: Cerabar S [Product root: PMC71-, PMP71-, PMP75-Declaration number: UK_00171_02.22 | Angol | |
220. | Product family: Cerabar S [Product root: PMC71-, PMP75-Declaration number: UK_00214_01.21 | Angol | |
Miscellaneous | |||
221. | Cerabar S Termékkód: PMC71-, PMP71-, PMP72-, PMP75- Régió: China Tanúsító szervezet: ACMA Bizonylat száma: EC11010A | Angol | |
222. | Waterpilot, Deltabar S, Cerabar S, Deltabar, Cerabar M, Cerabar, Deltapilot M, Deltapilot S, Ceraphant, Deltabar M Termékkód: PTP33B-, PMP75-, FMD78-, PMP71-, FMD77-, PMP55-, PMD75-, PMP51-, PMC71-, FMD72-, PMC51-, FMB51-, FMB52-, PMD78B-, FMB70-, FMB53-, PMP71B-, FMB50-, PMD55-, PMD75B-, PMP51B-, PMC71B-, PMD55B-, PMP21-, PMC51B-, FMD71-, PMP23-, FMX21-, PMC21-, PMP11-, PTP31B-, PTC31B-, PMC11- Régió: Russia (TR CU) Tanúsító szervezet: EAC Bizonylat száma: EAEC N RU D-DE.PA03.B.53503_22 | Orosz | |
Explosion Protection | |||
223. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Gammapilot, Gammapilot M, Levelflex, Liqui
cap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Micropilot, Solicap M, Strahlenschutzbehälter, Strahler Termékkód: FQG62-, FSG60-, FTG20-, FTI51-, FTI52-, FTI55-, FTI56-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, PMC51-, PMC71-, PMD55-, PMD75-, PMP51-, PMP55-, PMP71-, PMP75-, FQG60-, FMB50-, FMB52-, FMB53-, FMB70-, FMD77-, FMD78-, FMG50-, FMG60-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- Régió: International Tanúsító szervezet: BV Védelem: Ex i | Angol | |
224. | Product family: Cerabar S Termékkód: PMC71- Régió: Japan Tanúsító szervezet: DEKRA Védelem: Ex d | Angol | |
225. | Cerabar S, Deltabar S Termékkód: FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- Régió: International (IECEx) Tanúsító szervezet: DEKRA Védelem: Ex d [ia] IIC T6...T3 Gb, Ex db IIC T6...T1 Gb | Angol | |
226. | Cerabar S, Deltabar S, Deltapilot S Termékkód: FMB70-, FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- Régió: USA Tanúsító szervezet: FM Kategória: I,II,III/1,2/A,B,C,D,F,G/ Védelem: DIP, IS, NI | Angol | |
227. | Cerabar S, Deltabar S, Deltapilot S Termékkód: FMB70-, FMD78-, PMD75-, PMP75-, PMP71-, FMD77-, PMC71- Régió: United Arab Emirates Tanúsító szervezet: Intertek Védelem: Ex ia, Ex ta | ||
228. | Cerabar S, Deltabar S Termékkód: FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- Régió: United Arab Emirates Tanúsító szervezet: Intertek Védelem: Ex d, Ex i | ||
229. | Product family: Cerabar S, Deltabar S, Deltapilot S Termékkód: FMB70-, FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- Régió: United Arab Emirates Tanúsító szervezet: Intertek Védelem: Ex ia, Ex ta | ||
230. | Cerabar S, Deltabar S, Deltapilot S Termékkód: FMB70-, FMD77-, FMD78-, PMC71-, PMD70-, PMD75-, PMP71-, PMP75- Régió: Brazil Tanúsító szervezet: TÜV Védelem: Ex ia | Portugál | |
231. | Product family: Cerabar S Termékkód: PMC71- Régió: Japan Tanúsító szervezet: DEKRA Védelem: Ex d | Angol | |
232. | Cerabar S, Deltabar S Termékkód: FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- Régió: United Arab Emirates Tanúsító szervezet: Intertek Védelem: Ex d, Ex i | ||
233. | Cerabar S, Deltabar S Termékkód: FMD77-, PMP75-, FMD78-, PMP71-, PMD75-, PMC71- Régió: Europe (ATEX) Tanúsító szervezet: DEKRA Kategória: II 2 G Védelem: Ex d [ia] IIC T6...T3 Gb, Ex db IIC T6...T1 Gb | Angol | |
234. | Product family: Cerabar S Termékkód: PMC71- Régió: Japan Tanúsító szervezet: DEKRA Védelem: Ex d | Angol | |
235. | Cerabar S, Deltabar S Termékkód: FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- Régió: Europe (ATEX) Tanúsító szervezet: DEKRA Kategória: II 2 G Védelem: Ex d [ia] IIC T6...T3 Gb, Ex db IIC T6...T1 Gb | Angol | |
236. | Cerabar S, Deltabar S Termékkód: FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- Régió: Brazil Tanúsító szervezet: INMETRO Védelem: Ex d | Portugál | |
237. | Product family: Cerabar S, Deltabar S, Deltapilot S Termékkód: FMB70-, FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- Régió: Great Britain Tanúsító szervezet: CML Védelem: Ex i | Angol | |
238. | Product family: Cerabar S, Deltabar S, Deltapilot S Termékkód: FMB70-, FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- Régió: Great Britain Tanúsító szervezet: CML Védelem: Ex i | Angol | |
239. | Cerabar S, Deltabar S, Deltapilot S Termékkód: PMP75-, FMD78-, PMP71-, FMD77-, PMD75-, PMC71-, FMB70- Régió: Europe (ATEX) Tanúsító szervezet: DEKRA Védelem: Ex t, Ex i | Angol | |
240. | Product family: Cerabar S, Deltabar S Termékkód: FMD77-, PMP75-, FMD78-, PMP71-, PMD75-, PMC71- Régió: Great Britain Tanúsító szervezet: CML Védelem: Ex d, Ex i | Angol | |
241. | Cerabar S, Deltabar S, Deltapilot S Termékkód: FMB70-, FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- Régió: International (IECEx) Tanúsító szervezet: DEKRA Védelem: Ex i, Ex t | Angol | |
242. | Product family: Cerabar S, Deltabar S, Deltapilot S Termékkód: FMB70-, FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- Régió: Great Britain Tanúsító szervezet: CML Védelem: Ex i | Angol | |
243. | Cerabar S Termékkód: PMC71- Régió: Japan Tanúsító szervezet: DEKRA Védelem: Ex d | Angol | |
244. | Cerabar S Termékkód: PMC71-, PMP71-, PMP75- Régió: China Tanúsító szervezet: NEPSI Védelem: Ex d IIC T6 Gb, Ex d ia IIC T6 Gb | Angol Kínai | |
245. | Cerabar S Termékkód: PMC71-, PMP71-, PMP72-, PMP75- Régió: China Tanúsító szervezet: NEPSI Védelem: Ex ia IIC T6 Ga/Gb | Angol Kínai | |
246. | Cerabar S, Deltabar S Termékkód: FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- Régió: USA Tanúsító szervezet: FM Kategória: I,II,III/1/A,B,C,D,E,F,G/T6 Védelem: XP/NI/DIP, XP/IS | Angol | |
247. | Cerabar S, Deltabar S, Deltapilot S Termékkód: FMB70-, FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- Régió: Canada, USA Tanúsító szervezet: CSA Kategória: II,III/1/E,F,G, I,II,III/1/B,C,D,E,F T6, I,II,III/1/A,B,C,D,E,F,G T6, I/2/A,B,C,D Védelem: XP/IS, XP, NI, IS/NI/DIP, DIP | Angol | |
248. | Cerabar S Termékkód: PMP75-, PMP72-, PMP71-, PMC71- Régió: USA Tanúsító szervezet: FM Kategória: I,II,II/1,2/ABCDEFG Védelem: NI, IS, DIP, Cl.II | Angol | |
249. | Cerabar S Termékkód: PMC71- Régió: Japan Tanúsító szervezet: DEKRA Védelem: Ex d | Angol | |
250. | Solicap M, Micropilot, Liquiphant S, Liquiphant M, Liquiphant FailSafe, Liquiphant, Liquicap M, Levelflex, Deltapilot M, Cerabar M, Strahler, Strahlenschutzbehälter, Gammapilot M, Gammapilot, Deltapilot S, Deltabar S, Deltabar M, Cerabar S Termékkód: FMR62-, FMR67-, FTI51-, FTI52-, FTI55-, FTI56-, FTL41-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, PMC51-, PMP51-, PMP55-, FMR60-, FMB50-, FMB51-, FMB52-, FMB53-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, PMD75-, FMD77-, FMB70-, PMP71-, PMP75-, PMD55-, PMC71-, FMD78-, FMG60-, FSG61-, FSG60-, FQG62-, FQG60-, FMG50- Régió: Europe Tanúsító szervezet: BV Védelem: Ex i | Német | |
251. | Cerabar S, Deltabar S Termékkód: FMD77-, FMD78-, PMP71-, PMD75-, PMP75-, PMC71- Régió: International (IECEx) Tanúsító szervezet: DEKRA Védelem: Ex d [ia] IIC T6...T3 Gb, Ex db IIC T6...T1 Gb | Angol | |
252. | Cerabar S Termékkód: PMC71-, PMP71-, PMP72-, PMP75- Régió: Europe (ATEX) Tanúsító szervezet: KEMA Kategória: II 1 D, II 1 G Védelem: Ex ia IIC T6 Ga/Gb | Német Angol | |
Hygienic Equipment | |||
253. | Waterpilot, Deltapilot S, Deltapilot M, Deltabar S, Deltabar M, Deltabar, Cerabar S, Cerabar M, Cerabar Termékkód: PMP71B-, PMP71-, PMP51B-, PMP51-, PMD75-, PMD55B-, PMD55-, PMC71B-, PMC71-, PMC51B-, PMC51-, FMX21-, FMX167-, FMD72-, FMD71-, FMB70-, FMB53-, FMB52-, FMB51-, FMB50- Régió: USA Tanúsító szervezet: NSF | Angol | |
254. | Prosonic S, Nivector, Micropilot, LIQUITREND, Liquipoint, Liquiphant M, Liquiphant, Liquicap M, Levelflex, Deltapilot S, Deltapilot M, Deltabar S, Deltabar, Ceraphant, Cerabar T, Cerabar S, Cerabar M, Cerabar Termékkód: QMW43-, PTP33B-, PMP75-, PMP55-, PMP51-, PMP23-, PMC71-, PMC51-, FTW33-, FTW23-, FTL51H-, FTL50H-, FTL33-, FTI51-, FTI26-, FMR62-, FMR52-, FMP53-, FMP52-, FMI51-, FMD78-, FMD72-, FMD71-, FMB70-, FMB50-, FDU91F-, FTL63-, FMR63B- Régió: USA Tanúsító szervezet: 3-A Sanitary Standards | Angol | |
255. | Cerabar M, Cerabar S, Cerabar T Termékkód: PMP75-, PMP71-, PMP55-, PMC71-, PMP51-, PMC51-, PMP135-, PMP131-, PMC131- Régió: Poland Tanúsító szervezet: PZH | Lengyel | |
256. | Product family: Cerabar, Cerabar M, Cerabar S, Cerabar T, Ceraphant, Deltabar, Deltabar S, Deltapilot M, Deltapilot S, Levelflex, Li
quicap M, Liquiphant, Liquiphant M, Liquipoint, Liquitrend, Micropilot, Nivector, Fermentation monitor, Prosonic S Termékkód: FDU91F-, FMB50-, FMB70-, FMD71-, FMD72-, FMD78-, FMI51-, FMP52-, FMP53-, FMR52-, FMR62-, FMR63B-, FTI26-, FTI51-, FTL33-, FTL43-, FTL50H-, FTL51H-, FTL63-, FTW23-, FTW33-, PMC51-, PMC71-, PMP23-, PMP51-, PMP55-, PMP75-, PTP33B-, QMW43-, QWX43- Régió: USA Tanúsító szervezet: 3-A Sanitary Standards | Angol | |
Overfill Prevention | |||
257. | Cerabar S Termékkód: PMC71-, PMP71-, PMP75- Régió: Germany Tanúsító szervezet: DIBt Bizonylat száma: Z-65.11-385 | Német | |
Fieldbus Conformance | |||
258. | Cerabar S Termékkód: PMC71-, PMP71-, PMP75- Régió: International Tanúsító szervezet: Fieldbus Foundation Software Version: DEVICE REV. 07, DD-ITK 6.10 | Angol | |
259. | Cerabar S Termékkód: PMC71-, PMP71-, PMP75-, PMP72- Régió: International Tanúsító szervezet: PI, PROFIBUS International Software Version: PROFILE 3.02 | Angol | |
260. | Product Family: Cerabar S Termékkód: PMC71-, PMP71-, PMP75- Régió: International Tanúsító szervezet: Fieldbus Foundation | Angol | |
261. | Cerabar S Termékkód: PMC71-, PMP71-, PMP75- Régió: International Tanúsító szervezet: Fieldbus Foundation Software Version: DEVICE REV. 06, DD-ITK 5.20 | Angol | |
Pressure Equipment | |||
262. | Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar M, Deltabar S, Deltatop Termékkód: PMP71B-, PMP71-, PMP51B-, PMP51-, PMD78B-, PMD75B-, PMD75-, PMD55B-, PMD55-, PMC71B-, PMC71-, PMC51B-, PMC51-, FMD78-, FMD77-, DA63M- Régió: Canada (CRN) Tanúsító szervezet: CRN | Angol | |
263. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar Termékkód: FMD71-, PMC51-, PMC51B-, PMC71-, PMC71B- Régió: Canada (CRN) Tanúsító szervezet: CRN | Angol | |
264. | Cerabar M, Cerabar S, Deltabar Termékkód: FMD71-, PMP71-, PMP75-, PMP51-, PMP55-, PMC71-, PMC51-, FMD72- Régió: Canada (CRN) Tanúsító szervezet: CRN | Angol | |
265. | Waterpilot, Deltabar, Deltabar S, Cerabar S, SYSTEM, Gammapilot M, Gammapilot, Deltapilot S, Deltapilot M, Deltabar M, Ceraphant T, Ceraphant, Cerabar T, Cerabar M, Cerabar Termékkód: PMC71B-, FMD78-, PMD75-, PMP75-, PMP71-, FMD77-, PMD78B-, PMP71B-, PMP55-, PMP51-, PMP51B-, PMC71-, FMB70-, FMD72-, NMS83-, PMD75B-, FMB53-, PMC51-, PMP21-, PTP33B-, PMP23-, PTP31B-, PMD55-, FMB50-, PMP11-, PTC31B-, FMD71-, FMG60-, FMX21-, FTG20-, NMS80-, PMC21-, PMC11-, PMC51B- Tanúsító szervezet: TÜV | Német Angol | |
Metrology | |||
266. | Product family: Cerabar, Cerabar M, Cerabar S, Ceraphant Termékkód: PTP33B-, PTP31B-, PTC31B-, PMP75-, PMP71B-, PMP71-, PMP55-, PMP51B-, PMP51-, PMP23-, PMP21-, PMP11-, PMC71B-, PMC71-, PMC51B-, PMC51-, PMC21-, PMC11- Régió: Uzbekistan Tanúsító szervezet: UZS Bizonylat száma: 02-2.093 | Orosz | |
267. | Product family: Cerabar, Cerabar M, Cerabar S Termékkód: PMC51-, PMC51B-, PMC71-, PMC71B-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP75- Régió: Kazakhstan Tanúsító szervezet: KazInMetr Bizonylat száma: 884 | Orosz | |
268. | Cerabar, Cerabar M, Cerabar S Termékkód: PMC51-, PMC51B-, PMC71-, PMC71B-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP75- Régió: Kazakhstan Tanúsító szervezet: KazInMetr Bizonylat száma: 884 | Orosz | |
269. | Cerabar, Cerabar M, Cerabar S Termékkód: PMC11-, PMC21-, PMC51-, PMC71-, PMP11-, PMP21-, PMP23-, PMP51-, PMP55-, PMP71-, PMP75- Régió: Belarus Tanúsító szervezet: BELGIM Bizonylat száma: 13477 | Orosz | |
270. | Product family: Cerabar, Cerabar M, Cerabar S Termékkód: PMP75-, PMP71B-, PMP71-, PMP55-, PMP51B-, PMP51-, PMP23-, PMP21-, PMP11-, PMC71B-, PMC71-, PMC51B-, PMC51-, PMC21-, PMC11- Régió: Belarus Tanúsító szervezet: BEL Bizonylat száma: 15060 | Orosz | |
271. | Product family: Cerabar M, Cerabar S Termékkód: PMC51-, PMC71-, PMP51-, PMP55-, PMP71-, PMP75- Régió: Tanúsító szervezet: Bizonylat száma: 3149 | Orosz | |
272. | Product family: Cerabar, Cerabar S Termékkód: PMC71-, PMC71B-, PMP71-, PMP71B-, PMP75- Régió: Lithuania Tanúsító szervezet: Bizonylat száma: 2561 | ||
273. | Product family: Cerabar, Cerabar S Termékkód: PMC71-, PMC71B-, PMP71-, PMP71B-, PMP75- Régió: Lithuania Tanúsító szervezet: Bizonylat száma: 2561 | ||
274. | Cerabar M, Cerabar S Termékkód: PMC51-, PMP75-, PMP71-, PMP55-, PMP51-, PMC71- Régió: Russia Tanúsító szervezet: Rosstandart Bizonylat száma: 71892-18 | Orosz | |
275. | Product family: Cerabar, Cerabar M, Cerabar S Termékkód: PMC11-, PMC21-, PMC51-, PMC51B-, PMC71-, PMC71B- Régió: Tanúsító szervezet: AZSTAND Bizonylat száma: 001313 | ||
Safety Integrity Level (SIL) | |||
276. | SIL certificate for product family: Cerabar S, Deltabar S, Deltapilot S Termékkód: FMB70-, PMP75-, FMD78-, FMD77-, PMP71-, PMD75-, PMC71- Régió: International Tanúsító szervezet: TÜV | Német Angol | |
Marine | |||
277. | Cerabar S Termékkód: PMC71-, PMP71-, PMP75- Régió: International Tanúsító szervezet: ABS | Angol | |
278. | Product family: Cerabar S Termékkód: PMC71-, PMP71-, PMP75- Régió: International Tanúsító szervezet: KR | Angol | |
279. | Cerabar S Termékkód: PMC71-, PMP71-, PMP75- Régió: South Korea Tanúsító szervezet: KR | Angol | |
280. | Cerabar S Termékkód: PMC71-, PMP71-, PMP75- Régió: International Tanúsító szervezet: DNVGL | Angol | |
281. | Cerabar S Termékkód: PMC71-, PMP71-, PMP75- Régió: International Tanúsító szervezet: BV | Angol | |
Food Safety | |||
282. | Cerabar M, Cerabar S, Deltabar Termékkód: FMD71-, PMC51-, PMC71- Régió: Europe Tanúsító szervezet: DTU | Angol |