Description | Version | Language | |
Technical Information (TI) | |||
1. | Liquistation CSF33 Automatic stationary sampler for liquid media; integrated multi-parameter controller | ||
Operating Instruction (BA) | |||
2. | Operating Instructions Liquistation CSF33 Maintenace & diagnostics Automatic sampler for liquid media | ||
3. | Operating Instructions Liquistation CSF33 Operation & Settings Automatic sampler for liquid media | ||
4. | Liquistation CSF33 Automatic sampler for liquid media | ||
5. | Memosens Sensor inputs with Memosens protocol | ||
6. | Operating Instructions Liquistation CSF33 Calibration Automatic sampler for liquid media | ||
Short Instruction (KA) | |||
7. | Liquistation CSF33 Automatic sampler for liquid media | 03/20 | English |
Installation Instructions (EA) | |||
8. | EA Filter mat Replacement/retrofitting for sampler Liquistation CSFxx | ||
9. | Kit CM44x/CSXxx/CA80XX Module 485MB or 485DP For Ethernet configuration, PROFIBUS DP, Modbus RS485 | ||
10. | Liquistation CSFxx kit For the maintenance of vacuum samplers | ||
11. | Kit cooling module complete Replacement for Liquistation CSFxx sampler | ||
12. | Components of cooling module set Replacement for Liquistation CSFxx sampler | ||
13. | Kit Liquistation CSFxx For the maintenance of peristaltic samplers | ||
Special Documentation (SD) | |||
14. | Activation codes kit For extended functionality | ||
Competence Brochure (CP) | |||
15. | Aus Freude an gutem Wasser Frische Ideen für Wasserwerke, Verteilernetze, Oberflächenwasser und Industrieanlagen | 07/23 | German |
16. | For the love of quality water Fresh ideas for waterworks, distribution networks, surface waters and industrial plants. | 07/23 | English |
Configuration Software | |||
17. | Firmware for Liquiline platform - V01.14.00 Firmware for Liquiline CM44, Liquiline CM44R, Liquiline CM44P, Liquistation CSFXX, Liquiport CSP44, Liquiline System CA80 | 01.14.00 | Language neutral |
18. | Firmware for Liquiline platform - V01.13.01 Firmware for Liquiline CM44, Liquiline CM44R, Liquiline CM44P, Liquistation CSFXX, Liquiport CSP44, Liquiline System CA80 | 01.13.01 | Language neutral |
Electronic Data Sheet (EDS) | |||
19. | EDS Single, EDS_EH_EIP_AN_Liquistation_0x109D_0x03_0x01_0109zz, 04.09.2021 (Analysis, Liquistation, EtherNet/IP, EtherNet IP System Version: Any | 3.1 | Language neutral |
20. | EDS Single, EDS_EH_EIP_AN_Liquistation_0x109D_0x02_0x01, 30.07.2016 (Analysis, Liquistation) EtherNet/IP, EtherNet IP System Version: Any | 2.1 | Language neutral |
Electronic Data Description (EDD) | |||
21. | EDD Single, PDM_HART_AN_Liquistation_0x119D_0x02_0x02, 24.11.2022 (Analysis, Liquistation, 0x119D) HART, PDM Version: 8.2.1, 9.2 | 1.00.00 | Language neutral |
22. | EDD Single, EH_HART_AN_Liquistation_0x119D_0x02_0x02_FCG, 10.08.2022 (Analysis, Liquistation, 0x119 HART, HART Version: Any | 1.00.00 | Language neutral |
23. | EDD Single, AMS14_HART_AN_Liquistation_0x119D_0x02_0x02, 23.02.2022 (Analysis, Liquistation, 0x119D) HART, AMS Version: 12.5, 13.0, 13.1, 13.5, 14.0, 14.1, 14.5 | 1.00.00 | Language neutral |
Device Type Manager (DTM) | |||
24. | DTM Single, Liquistation_CSFxx_HART_FW01_02_zz_Dev_Rev_1, 24.05.2023 (Analysis, Liquistation, 0x119 HART, DeviceCare Version: 1.07.06 Field Device Manager Version: R511 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 FieldCare in Rockwell Version: 1715-IF16, 1719-CF4HB, 1719-IF4HB, 1734-IE2CH, 1734-IE4CH, 1756-IF16H, 1756-IF16IH, 1756-IF8H, 1756-IF8IH, 1769-IF4IH, 1794-IF8IH FieldCare in Siemens Version: IM155-6 ET200SP FieldCare with P+F Version: LB8109H-3102A2 FieldCare with STAHL Version: iS1 9442-9468 FieldCare with Turck Version: GDP-NI-AIH40eX | 1.4.188.39 | Language neutral |
Add On Profile (AOP) | |||
25. | AOP Single, RS_EIP_AN_Liquistation_CSFxx_0x109D_0x02_0x01_AOP, 12.07.2021 (Analysis, Liquistation) EtherNet/IP, RSLogix 5000 Version: V15 and later Studio 5000 Version: V21 and later | 1.25.01 | Language neutral |
26. | AOP Single, RS_EIP_AN_Liquistation_CSFxx_0x109D_0x03_0x01_AOP, 12.07.2021 (Analysis, Liquistation) EtherNet/IP, RSLogix 5000 Version: V15 and later Studio 5000 Version: V21 and later | 1.25.01 | Language neutral |
Faceplate | |||
27. | Faceplate Library, PRM_HART_Package_Analysis_1_08_00, 07.10.2015 (Analysis) HART, Plant Resource Manager Version: R3.05, R3.11, R3.12 | 1.08.00 | Language neutral |
28. | Faceplate Single, PRM_HART_AN_Liquistation_0x119D_0x02_0x02, 23.07.2021 (Analysis, Liquistation, 0x HART, Plant Resource Manager Version: R4.03 | 1.00.00 | Language neutral |
Communication DTM | |||
29. | ComDTM Single, CDI_CommDTM, 30.10.2023 Common device interface, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 2.09.11 | Language neutral |
CDI DTM | |||
30. | CDI DTM Single, Liquistation_CSFxx_CDI_FW_1_09_zz_Dev_Rev_01, 15.05.2023 (Analysis, Liquistation, 0 Common device interface, DeviceCare Version: 1.07.00 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.0.22.0 | Language neutral |
EU Declaration | |||
31. | Liquistation M Product Code: CSF33- Declaration Number: EC_00533_02.17 | German English French | |
Fieldbus Conformance | |||
32. | Liquistation M Product Code: CSF22-, CSF33-, CSF34-, CSF39-, CSF48- Region/Country: International Approval Agency: PI, PROFIBUS International | English | |
33. | Liquiline, Liquistation M Product Code: CM442-, CM442R-, CM444-, CM444R-, CM448-, CM448R-, CSF22-, CSF33-, CSF34-, CSF39-, CSF48- Region/Country: International Approval Agency: ODVA | English | |
Metrology | |||
34. | Product family: CeraGel, CeraLiquid, Ceramax, Chloromax, ConduMax H,
ConduMax W, InduMax H, InduMax P, Isemax, Liquiline, Liquiline M,
Liquiport, Liquistation M, Memosens, OrbiPac, OrbiPore, OrbiSint, OxyMax
H, OxyMax W, TopHit, Turbimax, Viomax Product Code: CPS76D-, CPS72E-, CPS72D-, CPS71E-, CPS71D-, CPS61E-, CPS491D-, CPS47E-, CPS47D-, CPS471D-, CPS441D-, CPS42E-, CPS42D-, CPS41E-, CPS41D-, CPS341D-, CPS31E-, CPS31D-, CPS171D-, CPS16E-, CPS76E-, CPS77D-, CPS77E-, CPS841D-, CPS871D-, CPS891D-, CPS91D-, CPS91E-, CPS92D-, CPS92E-, CPS96D-, CPS96E-, CPS97D-, CPS97E-, CSF33-, CSF48-, CSP44-, CUS50D-, CUS51D-, CUS52D-, CPS16D-, CAS40D-, CAS51D-, CCS120D-, CCS142D-, CCS50D-, CCS51D-, CLS15D-, CLS15E-, CLS16D-, CLS16E-, CLS21D-, CLS21E-, CLS50D-, CLS54D-, CLS82D-, CLS82E-, CM14-, CM442-, CM442R-, CM444-, CM444R-, CM448-, CM448R-, COS22D-, COS22E-, COS23D-, COS51D-, COS51E-, COS61D-, COS81D-, COS81E-, CPF81D-, CPF81E-, CPF82D-, CPF82E-, CPS11D-, CPS11E-, CPS12D-, CPS12E- Region/Country: Russia Approval Agency: Rosstandart Approval Number: 56588-14 | Russian |