Description | Version | Language | |
Technical Information (TI) | |||
1. | Liquistation CSF33 Automatic stationary sampler for liquid media; integrated multi-parameter controller | ||
Operating Instruction (BA) | |||
2. | Liquistation CSF33 Automatic sampler for liquid media | ||
3. | Operating Instructions Liquistation CSF33 Maintenace & diagnostics Automatic sampler for liquid media | ||
4. | Operating Instructions Liquistation CSF33 Operation & Settings Automatic sampler for liquid media | ||
5. | Operating Instructions Liquistation CSF33 Calibration Automatic sampler for liquid media | ||
6. | Memosens Sensor inputs with Memosens protocol | ||
Short Instruction (KA) | |||
7. | Liquistation CSF33 Automatic sampler for liquid media | 03/20 | English |
Installation Instructions (EA) | |||
8. | EA Cooling module kit, sealing compound for Liquistation CSFxx sampler Sealing the cable entry on the CSFxx cooling module | ||
9. | Liquistation CSFxx kit For the maintenance of vacuum samplers | ||
10. | Kit cooling module complete Replacement for Liquistation CSFxx sampler | ||
11. | Kit Liquistation CSFxx For the maintenance of peristaltic samplers | ||
12. | EA Filter mat Replacement/retrofitting for sampler Liquistation CSFxx | ||
13. | Kit CM44x/CSXxx/CA80XX Module 485MB or 485DP For Ethernet configuration, PROFIBUS DP, Modbus RS485 | ||
14. | Components of cooling module set Replacement for Liquistation CSFxx sampler | ||
Special Documentation (SD) | |||
15. | Activation codes kit For extended functionality | ||
Competence Brochure (CP) | |||
16. | Aus Freude an gutem Wasser Frische Ideen für Wasserwerke, Verteilernetze, Oberflächenwasser und Industrieanlagen | 07/23 | German |
17. | For the love of quality water Fresh ideas for waterworks, distribution networks, surface waters and industrial plants. | 07/23 | English |
Configuration Software | |||
18. | Firmware for Liquiline platform - V01.14.01 Firmware for Liquiline CM44, Liquiline CM44R, Liquiline CM44P, Liquistation CSFXX, Liquiport CSP44, Liquiline System CA80 | 01.14.01 | Language neutral |
19. | Firmware for Liquiline platform - V01.14.00 Firmware for Liquiline CM44, Liquiline CM44R, Liquiline CM44P, Liquistation CSFXX, Liquiport CSP44, Liquiline System CA80 | 01.14.00 | Language neutral |
Electronic Data Sheet (EDS) | |||
20. | EDS Single, EDS_EH_EIP_AN_Liquistation_0x109D_0x03_0x01_0109zz, 04.09.2021 (Analysis, Liquistation, EtherNet/IP, EtherNet IP System Version: Any | 3.1 | Language neutral |
21. | EDS Single, EDS_EH_EIP_AN_Liquistation_0x109D_0x02_0x01, 30.07.2016 (Analysis, Liquistation) EtherNet/IP, EtherNet IP System Version: Any | 2.1 | Language neutral |
Electronic Data Description (EDD) | |||
22. | EDD Single, EH_HART_AN_Liquistation_0x119D_0x02_0x02_FCG, 10.08.2022 (Analysis, Liquistation, 0x119 HART, HART Version: Any | 1.00.00 | Language neutral |
23. | EDD Single, AMS14_HART_AN_Liquistation_0x119D_0x02_0x02, 23.02.2022 (Analysis, Liquistation, 0x119D) HART, AMS Version: 12.5, 13.0, 13.1, 13.5, 14.0, 14.1, 14.5 | 1.00.00 | Language neutral |
24. | EDD Single, PDM_HART_AN_Liquistation_0x119D_0x02_0x02, 24.11.2022 (Analysis, Liquistation, 0x119D) HART, PDM Version: 8.2.1, 9.2 | 1.00.00 | Language neutral |
Device Type Manager (DTM) | |||
25. | DTM Single, Liquistation_CSFxx_HART_FW01_02_zz_Dev_Rev_1, 24.05.2023 (Analysis, Liquistation, 0x119 HART, DeviceCare Version: 1.07.06 Field Device Manager Version: R511 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 FieldCare in Rockwell Version: 1715-IF16, 1719-CF4HB, 1719-IF4HB, 1734-IE2CH, 1734-IE4CH, 1756-IF16H, 1756-IF16IH, 1756-IF8H, 1756-IF8IH, 1769-IF4IH, 1794-IF8IH FieldCare in Siemens Version: IM155-6 ET200SP FieldCare with P+F Version: LB8109H-3102A2 FieldCare with STAHL Version: iS1 9442-9468 FieldCare with Turck Version: GDP-NI-AIH40eX | 1.4.188.39 | Language neutral |
Add On Profile (AOP) | |||
26. | AOP Single, RS_EIP_AN_Liquistation_CSFxx_0x109D_0x03_0x01_AOP, 12.07.2021 (Analysis, Liquistation) EtherNet/IP, RSLogix 5000 Version: V15 and later Studio 5000 Version: V21 and later | 1.25.01 | Language neutral |
27. | AOP Single, RS_EIP_AN_Liquistation_CSFxx_0x109D_0x02_0x01_AOP, 12.07.2021 (Analysis, Liquistation) EtherNet/IP, RSLogix 5000 Version: V15 and later Studio 5000 Version: V21 and later | 1.25.01 | Language neutral |
Faceplate | |||
28. | Faceplate Library, PRM_HART_Package_Analysis_1_08_00, 07.10.2015 (Analysis) HART, Plant Resource Manager Version: R3.05, R3.11, R3.12 | 1.08.00 | Language neutral |
29. | Faceplate Single, PRM_HART_AN_Liquistation_0x119D_0x02_0x02, 23.07.2021 (Analysis, Liquistation, 0x HART, Plant Resource Manager Version: R4.03 | 1.00.00 | Language neutral |
Communication DTM | |||
30. | ComDTM Single, CDI_CommDTM, 30.10.2023 Common device interface, DeviceCare Version: 1.08.05 Field Xpert SMT70 Version: 1.08.05 FieldCare Version: 2.18.00 | 2.09.11 | Language neutral |
CDI DTM | |||
31. | CDI DTM Single, Liquistation_CSFxx_CDI_FW_1_09_zz_Dev_Rev_01, 15.05.2023 (Analysis, Liquistation, 0 Common device interface, DeviceCare Version: 1.07.00 Field Xpert SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.0.22.0 | Language neutral |
EU Declaration | |||
32. | Liquistation M Product Code: CSF33- Declaration Number: EC_00533_02.17 | German English French | |
Fieldbus Conformance | |||
33. | Product family: Liquiline, Liquiline M, Liquiport, Liquistation M, New analyzer platform Product Code: CA80AL-, CA80AM-, CA80COD-, CA80CR-, CA80FE-, CA80HA-, CA80NO-, CA80PH-, CA80SI-, CA80TN-, CA80TP-, CM442-, CM448-, CM44P-, CSF22-, CSF33-, CSF34-, CSF39-, CSF48-, CSP44- Region/Country: International Approval Agency: ODVA Software Version: 01.14.00 Process Communication: 060 | English | |
34. | Liquistation M Product Code: CSF22-, CSF33-, CSF34-, CSF39-, CSF48- Region/Country: International Approval Agency: PI, PROFIBUS International Process Communication: 020 | English |