技术参数

液体
测量原理
产品标题std_productprofile_product_usp_8041. For basic water applications, optimized for limited space and plastic pipe installations.
传感器特点Easy, fast centering of the sensor – innovative housing construction. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts. std_productprofile_product_differentiating_tech_features_6675. std_productprofile_product_differentiating_tech_features_6676. std_productprofile_product_differentiating_tech_features_6677.
变送器特点Safe operation – no need to open the device due to display with touch control, background lighting. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Transmitter housing made of durable polycarbonate or aluminium. WLAN access. Integrated data logger: measured values monitoring.
公称口径范围 DN 25...100
1"...4"
接液部件材质内衬:聚酰胺
电极:1.4435 (316L)
测量变量体积流量、质量流量
最大测量误差体积流量:±0.5 % o.r. ± 1 mm/s (0.04 in/s)
测量范围 9...4700 dm³/h (2.5...1250 lb/min)
最大过程压力 PN 16,Cl. 150,10K
介质温度范围 0...+60 °C (+32...+140 °F)
环境温度范围–20...+60 °C (–4...+140 °F)
传感器外壳材质铝合金AlSi10Mg涂层
传感器接线盒:铝合金AlSi10Mg涂层
变送器外壳材质聚碳酸酯;铝合金AlSi10Mg涂层
防护等级一体式仪表:IP66/67, type 4X
分体式传感器:IP66/67, type 4X
分体式变送器:IP66/67, type 4X
显示/操作四行背光显示,触摸键操作(外部操作)
通过现场显示单元和调试软件设置
输出3路输出:
0...20 mA / 4...20 mA HART(有源)
脉冲/频率/开关量输出(无源)
脉冲/频率输出(无源)
开关量输出(无源)
输入 状态输入
数字通信HART、PROFIBUS DP、EtherNet/IP、Modbus RS485
电源100...240 VAC / 24 VAC/DC
防爆认证 cCSAus
产品安全性CE认证、C-tick认证、EAC认证
计量认证和证书在认证标定装置上标定(符合ISO/IEC 17025标准)、NAMUR
压力认证和证书CRN
卫生型认证和证书 ACS、KTW/W270、NSF 61、WRAS BS 6920