|
|
|
|
|
|
Measuring principle
|
Resistance Temperature Detector
|
Resistance Temperature Detector
|
Thermocouple
|
Characteristic / Application
|
metric style
easy-to-use
suitable for hazardous areas
flanged process connection
light chemical processes
3D sensors distributions
modular design
replaceable sensors during shutdown
diagnostic chamber
metric style
easy-to-use
suitable for hazardous areas
flanged process connection
light chemical processes
3D sensors distributions
modular design
replaceable sensors during shutdown
metric style
imperial style
easy-to-use
suitable for hazardous areas
compression fitting as process connection
without neck
light chemical processes
| | |
Thermowell / protection tube
|
without (for direct contact sensors type)
with (for replaceable sensors)
with (for increased mechanical protection)
Multi-thermowells, each one dedicated to a sensor
without (for direct contact sensors type)
with (for replaceable sensors)
with (for increased mechanical protection)
Multi-thermowells, each one dedicated to a sensor
without (not intended to use with thermowell)
| | |
Insert / probe
|
mineral insulated (MI), flexible
mineral insulated (MI), flexible, with its own thermowell
mineral insulated (MI), flexible
mineral insulated (MI), flexible, with its own thermowell
mineral insulated (MI), flexible
| | |
Outer diameter protection tube / Insert
|
6,0 mm (0,24'')
8,0 mm (0,31")
10,29 mm (1/8")
6,0 mm (0,24'')
8,0 mm (0,31")
10,29 mm (1/8")
6,0 mm (0,24'')
3,2 mm (0,126")
8,0 mm (0,31")
9,5 mm (0,37")
6,35 mm (1/4")
| | |
Max. immersion length on request
|
up to 30.000,00 mm (1181'')
up to 30.000,00 mm (1181'')
up to 13.000,00 mm (511,81'')
| | |
Material protection tube/ thermowell
|
1.4401 (316)
1.4435 (316L)
1.4541 (321)
1.4550 (347)
Alloy 600 (2.4816)
1.4401 (316)
1.4435 (316L)
1.4541 (321)
1.4550 (347)
Alloy 600 (2.4816)
1.4401 (316)
1.4435 (316L)
1.4571 (316Ti)
1.4541 (321)
1.4550 (347)
Alloy 600 (2.4816)
| | |
Process connection
|
flange:
2" ASME/ANSI B16.5 150 ...600
3" ASME/ANSI B16.5 150 ..600
4" ASME/ANSI B16.5 150 ...600
6" ASME/ANSI B16.5 150 ...600
8" ASME/ANSI B16.5 150 ...600
DN80 EN/DIN 1092.1 PN10 ...PN100
DN100 EN/DIN 1092.1 PN10 ...PN100
DN125 EN/DIN 1092.1 PN10 ...PN100
DN150 EN/DIN 1092.1 PN10 ...PN100
DN200 EN/DIN 1092.1 PN10 ...PN100
flange:
2" ASME/ANSI B16.5 150 ...600
3" ASME/ANSI B16.5 150 ..600
4" ASME/ANSI B16.5 150 ...600
6" ASME/ANSI B16.5 150 ...600
8" ASME/ANSI B16.5 150 ...600
DN80 EN/DIN 1092.1 PN10 ...PN100
DN100 EN/DIN 1092.1 PN10 ...PN100
DN125 EN/DIN 1092.1 PN10 ...PN100
DN150 EN/DIN 1092.1 PN10 ...PN100
DN200 EN/DIN 1092.1 PN10 ...PN100
Compression fitting threaded 1/4"
Compression fitting threaded 1/2"
Compression fitting threaded 3/4"
Compression fitting threaded 1"
Flange as an accessory
| | |
Tip shape
|
straight
reinforced
easy-fix
straight
straight
| | |
Operating temperature range
|
Type K:
max. 1.150 °C
(max. 2.102 °F)
Type J:
max. 720 °C
(max. 1.328 °F)
Type N:
max. 1.100 °C
(max. 2.012 °F)
Pt100 WW; 3mm; 316L; -200...600oC
Pt100 WW; 6mm; 316L; -200...600oC
Pt100 TF; 3mm; 316L; -50…400oC
Pt100 TF; 6mm; 316L; -50…400oC
Pt100 StrongSens; 6mm; 316L; -50…500oC
Type K:
max. 1.150 °C
(max. 2.102 °F)
Type J:
max. 920 °C
(max. 1.688 °F)
Type N:
max. 1.150 °C
(max. 2.102 °F)
Type T:
max. 370 °C
(max. 698 °F)
Type K:
max. 920 °C
(max. 1.688 °F)
Type J:
max. 440 °C
(max. 824 °F)
Type N:
max. 920 °C
(max. 1.688 °F)
Type E:
max. 510 °C
(max. 950 °F)
| | |
Max. process pressure (static)
|
at 20 °C: 200 bar (2900 psi)
at 20 °C: 100 bar (1450 psi)
at 20 °C: 90 bar (1305 psi)
| | |
Accuracy
|
class 2 acc. to IEC 60584
ASTM E230 and ANSI MC 96.1
IEC/Class A
IEC/Class AA
class 2 acc. to IEC 60584
ASTM E230 and ANSI MC 96.1
class 2 acc. to IEC 60584
ASTM E230 and ANSI MC 96.1
| | |
Response time
|
depending on configuration:
TC:
t50 = 2 s
t90 = 5 s
RTD:
t50 = 0,8s
t90 = 2s
depending on configuration:
TC:
t50 = 2 s
t90 = 5 s
RTD:
t50 = 0,8s
t90 = 2s
t50 = 3 s
t90 = 9 s
| | |
Integration head transmitter
|
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
| | |
Ex - approvals
|
ATEX
IECEX
UL
FM
CSA
NEPSI
EAC
UK CA
CCC Ex ia IIC T1...T6 Ga
ATEX
IECEX
IECEX
IECEX ATEX
ATEX
UKCA
| | |
Certification
|
SIL (transmitter only)
SIL (transmitter only)
SIL (transmitter only)
| | |