|
|
|
|
|
|
测量原理
|
热电阻
|
热电阻
|
热电偶
|
特点/应用
|
metric style
easy-to-use
suitable for hazardous areas
flanged process connection
light chemical processes
3D sensors distributions
modular design
replaceable sensors during shutdown
metric style
easy-to-use
suitable for hazardous areas
flanged process connection
light chemical processes
3D sensors distributions
modular design
replaceable sensors during shutdown
diagnostic chamber
metric style
imperial style
easy-to-use
suitable for hazardous areas
compression fitting as process connection
without neck
light chemical processes
| | |
热保护套管
|
without (for direct contact sensors type)
with (for replaceable sensors)
with (for increased mechanical protection)
Multi-thermowells, each one dedicated to a sensor
without (for direct contact sensors type)
with (for replaceable sensors)
with (for increased mechanical protection)
Multi-thermowells, each one dedicated to a sensor
without (not intended to use with thermowell)
| | |
铠装芯子/探头
|
mineral insulated (MI), flexible
mineral insulated (MI), flexible, with its own thermowell
mineral insulated (MI), flexible
mineral insulated (MI), flexible, with its own thermowell
mineral insulated (MI), flexible
| | |
热保护套管外径
|
6,0 mm (0,24'')
8,0 mm (0,31")
10,29 mm (1/8")
6,0 mm (0,24'')
8,0 mm (0,31")
10,29 mm (1/8")
6,0 mm (0,24'')
3,2 mm (0,126")
8,0 mm (0,31")
9,5 mm (0,37")
6,35 mm (1/4")
| | |
所需最大插入深度
|
up to 30.000,00 mm (1181'')
up to 30.000,00 mm (1181'')
up to 13.000,00 mm (511,81'')
| | |
热保护套管材质
|
1.4401 (316)
1.4435 (316L)
1.4541 (321)
1.4550 (347)
Alloy 600 (2.4816)
1.4401 (316)
1.4435 (316L)
1.4541 (321)
1.4550 (347)
Alloy 600 (2.4816)
1.4401 (316)
1.4435 (316L)
1.4571 (316Ti)
1.4541 (321)
1.4550 (347)
Alloy 600 (2.4816)
| | |
过程连接
|
flange:
2" ASME/ANSI B16.5 150 ...600
3" ASME/ANSI B16.5 150 ..600
4" ASME/ANSI B16.5 150 ...600
6" ASME/ANSI B16.5 150 ...600
8" ASME/ANSI B16.5 150 ...600
DN80 EN/DIN 1092.1 PN10 ...PN100
DN100 EN/DIN 1092.1 PN10 ...PN100
DN125 EN/DIN 1092.1 PN10 ...PN100
DN150 EN/DIN 1092.1 PN10 ...PN100
DN200 EN/DIN 1092.1 PN10 ...PN100
flange:
2" ASME/ANSI B16.5 150 ...600
3" ASME/ANSI B16.5 150 ..600
4" ASME/ANSI B16.5 150 ...600
6" ASME/ANSI B16.5 150 ...600
8" ASME/ANSI B16.5 150 ...600
DN80 EN/DIN 1092.1 PN10 ...PN100
DN100 EN/DIN 1092.1 PN10 ...PN100
DN125 EN/DIN 1092.1 PN10 ...PN100
DN150 EN/DIN 1092.1 PN10 ...PN100
DN200 EN/DIN 1092.1 PN10 ...PN100
Compression fitting threaded 1/4"
Compression fitting threaded 1/2"
Compression fitting threaded 3/4"
Compression fitting threaded 1"
Flange as an accessory
| | |
热保护套管末端类型
|
straight
straight
reinforced
easy-fix
straight
| | |
工作温度范围
|
Type K:
max. 1.150 °C
(max. 2.102 °F)
Type J:
max. 920 °C
(max. 1.688 °F)
Type N:
max. 1.150 °C
(max. 2.102 °F)
Type T:
max. 370 °C
(max. 698 °F)
Type K:
max. 1.150 °C
(max. 2.102 °F)
Type J:
max. 720 °C
(max. 1.328 °F)
Type N:
max. 1.100 °C
(max. 2.012 °F)
Pt100 WW; 3mm; 316L; -200...600oC
Pt100 WW; 6mm; 316L; -200...600oC
Pt100 TF; 3mm; 316L; -50…400oC
Pt100 TF; 6mm; 316L; -50…400oC
Pt100 StrongSens; 6mm; 316L; -50…500oC
Type K:
max. 920 °C
(max. 1.688 °F)
Type J:
max. 440 °C
(max. 824 °F)
Type N:
max. 920 °C
(max. 1.688 °F)
Type E:
max. 510 °C
(max. 950 °F)
| | |
最大过程压力(静压)
|
at 20 °C: 100 bar (1450 psi)
at 20 °C: 200 bar (2900 psi)
at 20 °C: 90 bar (1305 psi)
| | |
测量精度
|
class 2 acc. to IEC 60584
ASTM E230 and ANSI MC 96.1
class 2 acc. to IEC 60584
ASTM E230 and ANSI MC 96.1
IEC/Class A
IEC/Class AA
class 2 acc. to IEC 60584
ASTM E230 and ANSI MC 96.1
| | |
响应时间
|
depending on configuration:
TC:
t50 = 2 s
t90 = 5 s
RTD:
t50 = 0,8s
t90 = 2s
depending on configuration:
TC:
t50 = 2 s
t90 = 5 s
RTD:
t50 = 0,8s
t90 = 2s
t50 = 3 s
t90 = 9 s
| | |
模块化温度变送器
|
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
| | |
防爆认证
|
ATEX
IECEX
ATEX
IECEX
UL
FM
CSA
NEPSI
EAC
UK CA
CCC Ex ia IIC T1...T6 Ga
IECEX
IECEX ATEX
ATEX
UKCA
| | |
证书
|
SIL (transmitter only)
SIL (transmitter only)
SIL (transmitter only)
| | |