Compact rod probe with multipoint detection, possible up to 5 switch points. Simple rod shortening.
Compact point level switch for using in pipes and in storage, mixing and process vessels with or without an agitator, for water based or oil based media, with active build up compensation,flush mounting
Compact rope probe with multi point detection possible up to 5 switch points. Simple rope shortening possible
Specialities
CIP and SIP suitable
Conductive foam is detectable or can be switched off
Supply / Communication
DC PNP 10,8V ... 45V Relay 20V ... 230V AC Relay 20V ... 55V DC
10…30 V DC
DC PNP 10,8V ... 45V Relay 20V ... 230V AC Relay 20V ... 55V DC
Ambient temperature
-40 °C ... 70 °C (-40 °F ... 158 °F)
-40 ... 70°C
(-40 ... 158°F)
-40 °C ... 70 °C (-40 °F ... 158 °F)
Process temperature
-40 °C ... 100 °C (-40 °F ... 212 °F)
Standard:
-20 ... 100°C
Cleaning:
-20 ... 150°C for 1h
( -4 ... 302°F for 1h)
-40 °C ... 70 °C (-40 °F ... 158 °F)
Process pressure / max. overpressure limit
Vacuum ... 10 bar (Vacuum ... 145 psi)
Vacuum ... 25 bar
(Vacuum ... 362,5 psi)
Vacuum ... 10 bar (Vacuum ... 145 psi)
Min. conductivity of medium
10 µS/cm
10 µS/cm
Main wetted parts
316L, PP, PPS
Sensor: 316L
Sensor isolation: PEEK
316L, FEP, PPS
Max. tensile strength
1000 N
500 N
Process connection
G 1 1/2 NPT1 1/2"
Thread G1, G1/2, G3/4, M24
G 1 1/2 NPT1 1/2"
Process connection hygienic
Clamp ISO 2852 1 to 1 1/2", 2", DIN11851 Pipe union
Sensor length
0.1m ... 4m (3.9" ... 157")
0.25m ... 15m (10" ... 590")
Communication
DC PNP Relay
DC PNP
DC PNP Relay
Certificates / Approvals
ATEX, EAC Ex
CSA C/US
ATEX, EAC Ex
Safety approvals
Leakage Detection
Leakage Detection
Design approvals
EN 10204-3.1
Hygienic approvals
3A, EHEDG
Options
Weld-in adapter,
Process adapter for hygienic process connections